text.skipToContent text.skipToNavigation

WD 31/2IND 60INL STL PARTITION

WD350-P60 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wallduct is commonly used in the healthcare market to feed wires and cables from electric and communication cabinets to X-ray and MRI equipment. See typical application shown. Because some healthcare equipment requires nonmetallic material in the surrounding area, aluminum Wallduct is used in scan rooms. The equipment and control rooms generally use steel Wallduct.
Application Sector
Color
Material
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Type Wallduct
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Standard cULus Listed Surface Metal Raceway Fittings: File E41751 Guide RJPR/RJPR7
UPC Number 786564149910
Dimensions
Product Width US 3.5 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the load capacity for the WD350-CP utilized as an above ceiling tray for example.... Load capacity: A NEMA 12A cable tray is designed to support a rated load of 112 kg (approximately 247 lbs) per meter over a span of 3 meters (about 9.8 feet)

Asked by: Darin67
Hello, The Wallduct is listed for use as a raceway and does not carry a load rating. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-08-05

Do you have maintenance manuals available for you products?

Asked by: Brandon
Hello. We do not have O&M manuals for our wallduct products. Please see the installation instructions at the following link: https://legrand.webdamdb.com/directdownload.php?ti=55656642&tok=hyO/ua0J1lXgtzPM3xMxKgRR Please feel free to contact us directly with any further questions you may have. Thank you!
Answered by: Wiremold Tech Support
Date published: 2024-06-20

What is the recommended means of surface mounted attachment to a lead shielded sheetrock such as Marshield.

Asked by: joe
Hi Joe, For this application it would be best to consult the factory directly. Please call 1-844-957-3783, option 2 for Wiremold, followed by option 3 for project services. You can also email us directly at wiremold.projectmgmt@legrand.us.
Answered by: Wiremold Tech Support
Date published: 2022-03-21

Is there information on the weight for the straight wall duct section per lineal foot?

Asked by: Mark
Hello Mark, A 5ft length of WD10W350-60 base weighs 24 lbs.
Answered by: Wiremold Tech Support
Date published: 2022-03-09

Is this rated for use in a 1 hour fire rated wall? If not do you have a standard engineering judgement for how it can be used in one?

Asked by: Andrew
Hi Andrew, The Wallduct system is not a fire rated product, unfortunately since we have not evaluated for use in rated walls so we would be unable to offer suggestions.
Answered by: Wiremold Tech Support
Date published: 2021-02-23
  • y_2025, m_5, d_7, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_WD350-P60, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT