text.skipToContent text.skipToNavigation

3 WIRE 10GA 30FT CABLE SET

NCS111BL30 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Wiremold
Country Of Origin Mexico
UPC Number 786564040606
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E51105
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Would these be code compliant in an enclosed wall?

Asked by: adeloske
Hello Adeloske, Walkerflex would not be code compliant if it were completely concealed in a wall. However, as long as there's access to the Walkerflex connectors it can be concealed in a wall. Walkerflex connectors can be fed down to a floor box at floor level or up to an accessible product installed in the ceiling. For additional product questions please feel free to call us direct at 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by option 2 for Technical Support. Thank you for your interest in our product.
Answered by: Wiremold Tech Support
Date published: 2021-10-15
  • y_2025, m_7, d_11, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_NCS111BL30, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT