
Wiremold 4 in. Non-Metallic Circular Fixture Box, White
NMW4
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Small surface non-metallic raceway system is the ideal choice for a homeowner that wants to extend circuits or communication cabling in their home. Surface non-metallic raceway allows you to add fixtures and outlets without disturbing the drywall, plaster or insulation in your home. The leading choice of professionals is now available for your DIY project.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Type | Raceway | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | cULus Listed Surface Nonmetallic Raceway Fitting: File E90377 Guide RJYT/RJYT7 | ||
UPC Number | 086698880421 |
Dimensions
Product Depth US | 1.0 in | ||
Product Height US | 5.63 in | ||
Product Volume US | 24.88 cu in | ||
Product Width US | 5.63 in | ||
Product Weight US | 0.33 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90377 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you offer a similar fixture to the NMW4 but in a square shape rather than round?
Hello,
NMW3-2 is a two-gang switch and receptacle box that measures 4-7/8" wide, 4/3/4" long and 1-3/8" deep. This box accepts a standard two-gang wall plate.
If this is not what you had in mind, please call us direct at 1-844-957-3783.
Date published: 2025-03-31
How do you enter the side of the NMW4 round box with the Legrand Cordmate C1 cord channel? Are there any knock outs on the side of the NMW4?
Hello,
The interior sides of the box are scored and can be cut out using a utility knife to transition to raceway.
Please note NMW4 is designed to transition to NMW1 cord channel.
Thank you
Date published: 2024-11-03
Is this able to safely support an average size ceiling fan?
Hello,
BW4F is the only box rated to support ceiling fans up to 50lbs max.
Date published: 2024-03-28
What size screw goes into the brass screw holes on the NMW4 Circular box?
Hi,
They are threaded for #8-32 screws.
Thanks,
Date published: 2024-03-28
Do you make a blank cover in white for NMW4 box?
Hi Glenn,
2336-WH would be the blank cover for that.
Thanks,
Date published: 2024-01-04
Bazaarvoice SAP Hybris Integration Version 2.8.1