text.skipToContent text.skipToNavigation

Flat Screen TV Cord and Cable Power Kit

WMC701 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Hide the wires for your TV inside the wall with this Legrand WMC701 in-wall power kit, which is designed for most TV plugs up to 1.13in wide and offers a prewired design for simple setup. The plastic is paintable for a custom look.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simple installation: Do-it-yourself kit allows for neat and easy installation in under 30 minutes with no electrician or hard wiring involved.
  • Pre-wired all inclusive kit: All parts and tools needed for installation are included in the kit, including a pre-wired power cable.
  • Hide low voltage cables: Perfect for hiding low voltage cables such as HDMI and other component wires.
  • Kit Includes: 2 power grommets with a 54'' harness, 6' power cord, hole saw and fish tape.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Product Line Wiremold
Country Of Origin United States
UPC Number 086698001857
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I recently moved my tv to another wall and need to redrill the holes to hide the cables. I misplaced the tool that came with the kit. I know I can get something similar at my local hardware store. I just need to know what size hole it is. 

Asked by: Ruben
The hole needs to be drilled with with a 3" diameter hole saw.
Answered by: Wiremold Tech Support
Date published: 2019-01-10

I bought the kit and love it. I want to do 3 more tv’s but want to buy the whole kit. Can I just buy the power cable piece?

Asked by: Michael
Unfortunately we don't offer the components, or different variations. The power cords are only supplied with the complete unit.
Answered by: Wiremold Tech Support
Date published: 2018-11-26

Where can I find spare parts for product  wmc701? As I was unscrewing, the “wings” that is attached to the screw came off and fell behind the wall!

Asked by: David
Wiremold Technical Support can send you replacement wings. Please call us at 1-800-621-0049, option 3. We are here from 8 AM - 7PM EDT, Monday to Friday.
Answered by: Wiremold Tech Support
Date published: 2018-07-23

Is WMC701 code compliant for in wall applications in Miami-Dade county?

Asked by: Sean
This product is ETL listed. I suggest contacting your local code authority to be sure it can be installed in your area.
Answered by: Tech Support Team
Date published: 2018-04-24
  • y_2025, m_8, d_6, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_WMC701, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT