
C-clamp 3/8'' w/locknut - Box of 100 [F001022]
F001022
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Fasteners | ||
Finish | Electrozinc | ||
Application Sector | Commercial | ||
Product Line | Cablofil | ||
Country Of Origin | China |
Dimensions
Product Depth US | 10.0 in | ||
Product Height US | 5.5 in | ||
Product Volume US | 0.263 cu ft | ||
Product Width US | 8.25 in | ||
Product Weight US | 34.0 lb |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1