text.skipToContent text.skipToNavigation

CRFB Series Center Communication Plate

CRFB-6COM-4 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The CRFB4 has four compartments that accept different device plates. This Communication Plate is for Plate location 4, with six (6) RJ knockouts. Modular jacks sold separately. NOTE: Standard size for device plates for Plate Location 2 is 5 7/32'' (132mm) x 2 3/4'' (62mm).
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The CRFB4 has four compartments that accept different device plates. This Communication Plate is for Plate location 4, with six (6) RJ knockouts.
  • NOTE: Standard size for device plates for Plate Location 2 is 5 7/32'' (132mm) x 2 3/4'' (62mm). Modular jacks sold separately.

Specifications

General Info
Type Accessory
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Listed Classified Raised Floor Box: File E2961 Guide QCIT, UL Listed Classified Raised Floor Box (prewired): File E51105 Guide QQVX Meets Article 314 of NEC. Meets Article 12-2500 of CEC.
UPC Number 786564076926
Dimensions
Product Weight US 1.8 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;