text.skipToContent text.skipToNavigation

ROUND FPC, USB ONLY, BLACK COMBO USB-A AND USB-C

RFPCUAUC-BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Round Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.

Specifications

General Info
Color Black
Type Furniture Power Center
Application Sector Commercial, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship
Product Line Wiremold
Country Of Origin China
Features USB-A Charging, USB-C Charging
Outlet Type Tamper-Resistant
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776192902
Dimensions
Product Width US 1.5 in
Product Weight US 0.06 lb
Internal Depth 3.25 in
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 3.1 A
Cutout Shape Round
Cord Length 6 ft
USB Amperage 3.1 A
USB Wattage 15 W
Mounting Type Recessed
Number of USBs 2
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this product be daisy chained together? Say 4 units all run off one starter cable?

Asked by: Wesley Cripps
Hello, Since this product has a cord and plug it's not intended to be daisy-chained together. This is considered a potential safety hazard. Please call us direct for product selection assistance. We can be reached at 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support. Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-02-07

Is the product UL approved?

Asked by: Scott
Hello Scott, This product is ETL listed through Intertek testing laboratories under file# 103673742CRT-001. Please contact us direct with any additional questions. We're available Monday - Friday 8AM - 6PM EST by dialing 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical support. Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-09-27

Can this be hardwired for a kitchen island done by a licensed electrician

Asked by: CJ
Unfortunately, it is not possible to use this product in the application you described.
Answered by: Wiremold Tech Support
Date published: 2022-08-29

Does this come with two usb c ports. 

Asked by: Tim V
Hello, The Round Furniture Power Centers are currently only available with one USB A and one USB C. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-04-14

Can this securely be mounted in a 2" diameter hole?

Asked by: Rich
Hello Rich, The RFPCUAU version require a 1 1/2" hole. A 2" hole would be too large for the unit. The RFPCRUAUC which offers the USB-A and USB-C, as well as a single 15A receptacle requires a 2 1/2" hole. If you're able to open the hole to 2 1/2" that would be the best alternative. Unfortunately none of them work fit securely into a 2" hole.
Answered by: Wiremold Tech Support
Date published: 2022-03-07
  • y_2025, m_7, d_10, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_RFPCUAUC-BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT