


adorne® 20A Wave® Switch, Magnesium, with Microban®
ASWV2032M2
adorne Collection
adorne® 20A Wave® Switch, Graphite, with Microban® is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$85.61 USD
Perfect for turning the lights on or off when your hands are full or messy, especially in entryways or next to the kitchen sink. The 20A Wave Switch features innovative touchless technology that allows you to control lights with a wave of your hand, for a germ- and worry-free option that also adds contemporary style to any space. Use on its own to control a light or fixture from a single location, or pair with a second switch or dimmer to control a single light source from two locations. This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. *Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately. No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Features innovative touchless control for a convenient, germ-free way to turn on lights...all it takes is a simple wave
- Installs easily in 15 minutes or less, fitting into an existing electrical box. Usable in both single-pole and 3-way applications
- Made for use in both residential and commercial applications; features durable construction to withstand rigorous cleaning practices
- Includes a rating of up to 3/4 HP for adding touchless control to small motors
- Adjust the internal sensor to respond to movement from 1"-6" from the switch face to fit your space and needs
- More color options available to fit any style, including finishes to match current hardware and lighting trends
Specifications
General Info
Color | Magnesium | ||
Type | Switch | ||
Finish | Metallic | ||
Application Sector | Hospitality, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection | ||
Wall Plate Included | No | ||
Number of Switches | 1 | ||
Switch Type | Wave | ||
Warranty Type | Limited Lifetime Warranty | ||
UPC Number | 785007382495 |
Dimensions
Product Depth US | 1.71 in | ||
Product Height US | 2.66 in | ||
Product Width US | 1.77 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Connection Location | Back Only | ||
Requires Neutral Wire | Yes | ||
Wire Connection Type | Internal Pressure Plates | ||
Indoor/Outdoor | Indoor | ||
Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | Single Pole 3-Way | ||
Throw Type | Single Throw | ||
Terminal Accommodation | #14 AWG - #12 AWG | ||
Voltage | 120.0 V |
Resources
Installation Instructions
Brochure
Supporting Document
Sell Sheet
Cutsheet
Reviews
Rated 5 out of
5
by
Winner Guy from
Another Excellent Switch
Love this switch for the garage and bathroom lights, when I'd rather not have to touch the wall and switch with dirty or wet hands. And it also allows motion in the room without activating the light switch--close proximity is needed, which is great!
Date published: 2023-12-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AGFTR2202M4 | adorne Collection
Sleek, tamper-resistant GFCI Outlet that self-tests every 3 seconds to ensure protection.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTH703TUM4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASTH1532M2 | adorne Collection
Turn lights on or off with an intuitive touchscreen switch.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARCD202M10 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2GR6 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.