text.skipToContent text.skipToNavigation

adorne® 450W CFL/LED Paddle™ Dimmer

adorne® 450W CFL/LED Paddle Dimmer, Graphite, with Microban® is rated 4.8 out of 5 by 87.
  • y_2025, m_7, d_24, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_44, tr_43
  • loc_en_US, sid_ADPD453LLA2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT

Perfect for anywhere you'd like the combined power of on/off and dimmable lighting control. Turn lights on or off with a simple rocking motion, or slide to dim to your preferred light level. Use this dimmer switch on its own to control a CFL or LED light or fixture from a single location, or pair with a 3-way switch to control a single light source from two locations.

This dimmer* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.

* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.

Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.

No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.

Color
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
  • For use with dimmable CFL/LED bulbs or fixtures. Features smooth paddle action for turning lights on and off, plus easy slider for adjusting lights to your preferred light level.
  • Usable in both single-pole and 3-way applications.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Color Light Almond
Type Dimmer
Finish Gloss
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Antimicrobial Protection, Locator Light, Low-End Trim (Dim Range)
Number of Switches 1
Switch Type Paddle, Slider
Warranty Type Limited Lifetime Warranty
UPC Number 785007161700
Technical Information
Requires Neutral Wire No
Wire Connection Type Screw Terminals
Dimming Compatibility Forward Phase
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 450W (CFL), 120V 450W (LED), 120V 600W (Halogen), 120V 600W (Incandescent)
Load Type CFL, Halogen, Incandescent, LED
Mounting Type Wall Box
Number of Poles Single Pole 3-Way
Voltage 120 VAC
Wire Size #14 - #10 AWG

Reviews

Rated 5 out of 5 by from Dimmers good The adorne series are very attractive. I like the different style of dimmers
Date published: 2022-09-17
Rated 5 out of 5 by from Legrad Paddle Dimmer Very High Quality Dimmer and good color match with wall plate
Date published: 2021-08-17
Rated 3 out of 5 by from Great except light on switch The reason I’m giving this 3 stars is because it has a light that stays on when the switch is turned off. This is in my bedroom and I am super sensitive to any little source of light at night. I have LEGRAND throughout my house, however, and love the switches!
Date published: 2020-09-04
Rated 4 out of 5 by from Great looking /easy to install This product was switched out with one of the older dial switched in my home. This looks much better then the older white one beings the color looks a lot better. I was iffy about installation but the instructions was very thorough and installation was quick and easy.
Date published: 2018-10-24
Rated 5 out of 5 by from Gorgeous Adorne Paddle Switches & Dimmers We did a complete renovation down to the studs...these fixtures complement the contemporary lux reno design. Even our non-electrical trade workers complimented the look of the paddle switches and dimmers used throughout!
Date published: 2019-09-15
  • y_2025, m_7, d_24, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_44, tr_43
  • loc_en_US, sid_ADPD453LLA2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

I have installed Legrand Adorn switches in a 3 gang combination. One of the light switches which is a dimmer is installed to a ceiling light. Once I connected this switch, the paddle works in the reverse direction as the other two paddles in the 3 gang.

Asked by: Scott
1. Orientation of the Dimmer Switch Turn off power to the circuit. Remove the faceplate and gently pull out the dimmer. Check the label or markings — the word "TOP" should be on top. If it's upside down, rotate it 180 degrees and reinstall. If the orientation is correct but it's still working in reverse, it could be due to how the load and line wires are connected. Double-check that the line (hot) wire is going to the correct terminal and the load wire is going to the light fixture. Swapping the line and load may reverse operation — especially in smart dimmers or models with specific polarity requirements. check the manual — some allow reversing the paddle direction via settings
Answered by: ESG
Date published: 2025-04-26

Why are all my lights blinking when I dim them?

Asked by: Chris
Thank you for your inquiry. To provide further assistance with your request, we require additional information. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-08-19

Does this have a "trim" that allows for adjusting the minimum dimming setting to go super low?

Asked by: Rune
Yes
Answered by: done
Date published: 2024-08-14

My 3 way and 4 way dimmer switches flicker when lights are turned down. Is there a special way they need to be installed? Can you have two dinners in a 3 or 4 way situation?

Asked by: Karine Lester
Hi, I’m not an electrician in any way, but I’m almost positive you can only have one dimmer switch per circuit.  I don’t know if this was one of your questions. I have many Legrand dimmers in my house installed with 3-way and even a 4-way switch, but I do not see any issues.
Answered by: Luis B.
Date published: 2024-07-27

I am installing 5 recessed lights to dim with one switch. They are LED TRIAC/ELV/0-10V. Is this the right dimmer to use and if not what Adorn style do you suggest? thank you

Asked by: Mcjrubin
My dimmer is being used for under cabinet puck lights and works great. It should be fine with all lights but you might need to ask an electrician.
Answered by: Kathi
Date published: 2022-12-29

Can this be ganged with other devices in a multi gang box set up without having to change the other devises and installing a special plate?

Asked by: varuj
No !
Answered by: Dan
Date published: 2024-05-31

I have a AFX Reveal LED Flush Mount and online it states it’s Dimmable with a TRIAC, Electronic Low Voltage (ELV) or 0-10V. Will this dimmer work with this light? 

Asked by: Jeanette Braaten
Hello, I would suggest a tru-universal or 0-10V dimmer, not the paddle dimmer in question. If you wanted to use the paddle dimmer style we do offer one in 0-10V part number ADPD4FBL3P2W4. We also have the Whisper, SofTap, or Touch style in either tru-universal or 0-10V, please contact us if you need part numbers for any of these at 844-957-3783. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-09-13

So I ordered a few of the control boxes and undercabinet setups. Could I remove the included GFCI on one of those control boxes and use one of these to have just two switches in a location? Basically is this the same switch that's included in control box?

Asked by: Adam
Yes, you can install two Paddle dimmers in a 2 gang control box.
Answered by: Legrand Technical Support
Date published: 2022-05-16
  • y_2025, m_7, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_21
  • loc_en_US, sid_ADPD453LLA2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT