
adorne® Sub Frame Only, 3-Gang
AF3G
adorne Collection
Discontinued - adorne® Sub Frame Only, 1-Gang Bulk Pack is rated
out of
5 by
16.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$11.78 USD
5-Gang sub frame for mounting adorne® devices
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Wall Plate | ||
Finish | Metallic | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
UPC Number | 785007029161 |
Dimensions
Product Depth US | 0.25 in | ||
Product Height US | 5.1 in | ||
Product Width US | 6.9 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Indoor/Outdoor | Indoor | ||
Orientation | Horizontal |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Premium Content
Reviews
Rated 1 out of
5
by
Lorenzo from
Side by side pop out and switch.
This subframe plate will not work as is with the pop out outlet and the rocker switch side by side. It took me a long while to figure it out. The only plate that will work is the ARPTR 152 that doesn’t seem to be available on its own. I used the above subframe plate. To do this you carefully cut out one side of the plate opening just enough to perfectly fit the very large pop out piece. I think your products are great but you would make a lot more money if you sold things as a kit for each application.
Thank you.
Date published: 2022-11-03
Rated 3 out of
5
by
ben robert from
Not compatible Subframe for pop out out and switch
Same as the review above! the sub plate doesn't work for a 2 gang install where a pop-out outlet is installed next to a switch? Bonkers miss from y'all on this one......
Date published: 2022-11-15
Rated 4 out of
5
by
Super G from
Frame for Adorn Easy Peezy
Have been working with Adorn for years. Make sure the module you want to place in the frame is in the right position. Once you snap them in (easy peezy) they aren't so easy to get out to reposition.
Date published: 2024-11-17
Rated 5 out of
5
by
Lyd from
Modern product
The product is reliable and easy to install, my rate is 5 stars
Date published: 2024-04-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I just purchased two Pop-Out outlets, model ARPTR201GW2, and a wall plate, model AWP2GWH4. However, when I tried to install them, I found that the Pop-Out outlets are too large for the wall plate. Can you provide a solution?
Thank you for your inquiry. The adorne 20A Pop-Out Outlet supports one gang installation configuration and is incompatible with the adorne 2-Gang wall plate (AWP2GWH4). Please review part number ARPTR152GW2, which supports 2-gang applications and includes the appropriate adorne subframe for 2-gang installation.
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-09-04
can you install 2 pop out plugs in the 2 gang frame ? If so how / It has the metal arms in the way.
Hello,
Thank you for your inquiry. Please review the following part numbers to complete a 2-Gang adorne Pop-Out Outlet installation.
Part #: ARPTR152GW2 & ARPTR151GW2
- ARPTER152GW2 Includes one Pop-Out Outlet and 2-gang frame for installation. Select this option to pair your Pop-Out Outlet with another adorne switch, dimmer, outlet, or accessory.
Note: Both ARPTR152GW2 & ARPTR151GW2 must be combined to complete a 2-Gang installation.
Best Regards,
Technical Support
Date published: 2024-03-28
Are the spacers included in the wall plate purchase?
Hello Julie,
Yes, the spacers are included with each wall plate purchase.
Date published: 2024-01-22
Are these included with each wall plate?
Yes, The mounting frames are included with the adorne wall pates.
Date published: 2024-05-30
Bazaarvoice SAP Hybris Integration Version 2.8.1