text.skipToContent text.skipToNavigation

radiant® In-Wall Outlet Relocation Kit

IWPE-WH Wiremold
radiant® In-Wall Outlet Relocation Kit is rated 4.6 out of 5 by 61.
  • y_2025, m_7, d_17, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_3, bvpage2n
  • co_hasreviews, tv_0, tr_61
  • loc_en_US, sid_IWPE-WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 43ms
  • REVIEWS, PRODUCT

No more struggling to plug chargers or devices into that outlet behind the bed or dresser. Now you can take the power from that hard-to-reach outlet and put it easily, and aesthetically, within reach, thanks to the radiant® In-Wall Outlet Relocation Kit.

Made to go where extension cords can’t — behind the wall — this DIY, pre-wired kit that meets code and installs easily, no electrician required, for tidier solution. Extend power up to 6’ from an original outlet, for more convenient access exactly where you want or need it. The kit includes a Tamper-Resistant Outlet to finish the installation, featuring the sleek lines and designer style of all radiant devices. Make the move to put your power where you want it, and upgrade your space with style, functionality, and convenience.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Extends an existing outlet’s power to a new designer outlet in your preferred location, running neatly behind the wall for more convenient power access without the mess of visible cords.
  • Moves power up to 6’ vertically / 4’ horizontally from the original outlet for flexible placement.
  • Installs easily, no electrician required, in as little as 30 minutes. Required tools for DIY: hand drywall saw, tape measure, pencil, fish tape and screwdriver.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • The finishing outlet features the sleek lines and designer style of the radiant Collection. Coordinate with other radiant switches and outlets for a consistent look.

Specifications

General Info
Color White
Application Sector Residential
Product Line Wiremold
Country Of Origin China
Installation Location In-Wall
Number of Receptacles 1
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type 5-15R
Standard ETLUS Listed, UL498 and UL514C
UPC Number 086698002663
Dimensions
Cable Length 4 ft
Product Weight US 1.03 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cord Length 6 ft
Indoor/Outdoor Indoor
Is Pre-Wired Yes
Is Tamper-Resistant Yes
Mounting Type Wall
Number of Circuits 1
Number of Gangs 1
Number of Outlets 2
Voltage 120.0 V
Wiring Method Cord-ended

Reviews

Rated 5 out of 5 by from In Wall Outlet I got these for a media update. Not having to do a lot of rewiring this is a quick fix for little projects. Another idea is adding some lighting to bookcases like a small lamp. Overall great for small remodel jobs.
Date published: 2022-12-22
Rated 4 out of 5 by from Does it's job! Finally got this in the mail and all tried out. I must say it definitely is handy when you can't reach a certain plug in and wish yours was closer to you. I was able to charge my phone next to my bedside now instead of across the room. I definitely recommend this!
Date published: 2022-12-22
Rated 5 out of 5 by from Amazing By far one of the best things I have ever owned. I've been wanting to mount my camera in my living room but of course the cord wasn't long enough. Well this item has made it possible. It was pretty easy to install and works like a charm.
Date published: 2022-12-22
Rated 5 out of 5 by from Very Convenient I got this because we live in an older home and some of the outlets are not in a convenient place. This worked very well to add an outlet in another place. My husband helped me install it and it was not too difficult with the tools we had. It was well made and a quality product.
Date published: 2022-12-21
Rated 4 out of 5 by from Great I bought this a month ago and I am so happy that I did! I love this wall outlet! It was easy to install and perfect addition to the guest bedroom. It even looks very professional. I will be buying me another one!
Date published: 2022-12-21
Rated 5 out of 5 by from Wiremold - radiant In-Wall Outlet Relocation Kit My review for the Wiremold - radiant In-Wall Outlet Relocation Kit. I recommend this to family and friends. Very easy to install if you have the right tools. Very good quality and value. It came with all the parts.
Date published: 2022-12-20
Rated 5 out of 5 by from Great design, simple install This was easy to install and made it so I did not have to hire an electrician to get power to my new TV. I love the ease of installation and the clear instructions. It kept me from having to put some wire molding to hide the power cord and gave me a professional-looking finished product.
Date published: 2022-12-20
Rated 4 out of 5 by from Functional This works as it should ... Do recommend a electrician to install . Luckily I am married to one ;) and he could install easily enough .. I needed a extra outlet as our house dies not have enough .. ..
Date published: 2022-12-20
Rated 5 out of 5 by from Pretty handy for wall mounting a TV The in wall outlet relocation kit is extremely useful for mounting a tv without having to run new electrical. Being that its against fire code to run your TV power cord behind a wall (at least in my area), this eliminates the need for that. Easy to install. Run the cord through the wall, plug it into an existing receptacle, and mount the new receptacle. Straight forward, and great idea
Date published: 2022-12-20
Rated 4 out of 5 by from Good outlet kit Great to use as my sofa recliner plugs were ugly on the floor. this is a great way to hide the plugs and keep the place neat. It was very easy to set up and hardly took 30 mins. I use it in my living room and looks very classy
Date published: 2022-12-20
Rated 5 out of 5 by from Simple and easy This kit made mounting the tv in the office a breeze. The small plant vase on the floor is large enough to block the power cable from view and allows the tv to sit and play as though its floating in air with a nice clean look
Date published: 2022-12-19
Rated 5 out of 5 by from Great Concept This outlet works so well for me. I work from home and had to have an outlet closer to my desk, so I could stop tripping over the extension cord. By connecting this, I was able to eliminate the need for an extension cord and it fits perfectly in my office. It was also incredibly easy to install.
Date published: 2022-12-19
Rated 5 out of 5 by from Great product This outlet relocation kit saved me a lot of money and time. It was easy to install and works perfectly. There is no need to hire several different people just to relocate an outlet anymore. Highly recommend.
Date published: 2022-12-19
Rated 5 out of 5 by from Excellent quality and installation instructions I would not consider myself a handy person but since I live alone, I had to learn quick. I need to move an out let's location but my couch could only fit directly in front of the only outlet in my living room. Installation took a bit (supervised by someone much more handy lol) but overall I would definitely do it again.
Date published: 2022-12-19
Rated 5 out of 5 by from Must have! My apartment has quite a few outlets that do not work properly. One particular outlet in my bedroom only works at the top and not the bottom. I used this product to have more functionality in the outlet and it worked perfectly!
Date published: 2022-12-19
Rated 4 out of 5 by from Easy installation! This wire mold- radiant in wall outlet relocation kit was so easy to install! The directions were very clear and everything went real smoothly! The parts are well built and looks good on the wall! The kit comes with everything you need!
Date published: 2022-12-19
Rated 5 out of 5 by from Easy Installation With Minimal Skills Needed We didn't want a pesky cable hanging from behind our TV and finally figured out that this was the best way to clean up our wall. The in wall relocater was very easy to install with minimal carpentry skills under your belt. If you don't know anything about carpentry, I'd ask for help if purchasing. The kit is very well put together to make for easy installation. The instructions take you through step by step with appropriate pictures that help you understand. The photos are actually really good for installation. The plugin is a perfect fit if you follow the measurements. It tightens nicely with the brackets mounted on it. The lower socket is also a perfect fit where the cord comes out. They are good, durable cords that won't be a fire hazard. They aren't cheap cords being used, as in nothing is cheaply made. It really cleans up the look beautifully with easy installation. If you're limited on space to hang and don't want those pesky cords; just do this.
Date published: 2022-12-19
Rated 5 out of 5 by from Raise your outlet With every old house there is always a wall where you need a plug in but it's either located in the wrong area or not where you can reach it so now I can finally raise the outlet so I can reach it in order to plug my phone in or to finally have a lamp alongside of my bed
Date published: 2022-12-18
Rated 5 out of 5 by from Great Products The products was totally great and it’s amazing. The quality was great too. Easy to set up and durable. This is so nice. I love it. Thank you for the gift. I can recommend the product to my family’s, friends, relatives and colleagues, absolutely.
Date published: 2022-12-17
Rated 3 out of 5 by from Cool electric thingy I haven't installed this yet but it seems like it would be effiecint to give me some more place to plug things into. it has lots of pieces to it and looks simple to install. Will work for my office...
Date published: 2022-12-17
Rated 5 out of 5 by from Great feature! Love love love how much easier this makes it for us to mount a tv, i love that there are no wires hanging out everywhere. Everything is super nice and super discreet in the wall and out of sight!!!!!!!!
Date published: 2022-12-16
Rated 5 out of 5 by from Accessible Wiremold - radiant in - wall outlet relocation kit makes it very easy for me to get to the outlet behind my sofa. I have such a hard time reaching that outlet, had to stretch over the back of the sofa every time I needed to use that outlet. This took a toll on my sofa just in that place where the outlet is located. This kit makes things easier.
Date published: 2022-12-16
Rated 5 out of 5 by from Easy DIY Project This in-wall outlet relocation kit was very simple and easy to install. This kit was installed in my new sitting area. It was a DIY friendly and easy to install. I placed it behind the sofa so that the cords were not visible. It was completed in about thirty minutes.
Date published: 2022-12-16
Rated 5 out of 5 by from Easy to do. This outlet installation kit is a pleasant surprise! My husband installed it in our living room allowing us to raise our 75” TV from the tv stand and mount it on the wall without having to run extension cords all over the place. Getting the outlet in was pretty quick. We had to make 2 cuts and concealed inside the wall using a pre-existing power outlet and everything worked out great! I would highly recommend this product to family and friends!
Date published: 2022-12-16
Rated 5 out of 5 by from Wiremold - radiant In-Wall Outlet Relocation Kit Wiremold - radiant In-Wall Outlet Relocation Kit is great easy to install and relocate a outlet and a light and make it all work easily it's quick replacement and literally works perfectly I would highly recommend this and using it on home projects
Date published: 2022-12-15
Rated 5 out of 5 by from Looks great! The outlet looks very professional (even more so than a standard outlet) and was easy to install. The perfect addition to my guest bedroom.
Date published: 2022-05-19
  • y_2025, m_7, d_17, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_3, bvpage2n
  • co_hasreviews, tv_0, tr_61
  • loc_en_US, sid_IWPE-WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;