text.skipToContent text.skipToNavigation

Discontinued - 1400 Series Cable Reel with Flying Lead 10 Amp, 16 AWG, 100 feet For Lift/Drag Applications

CR14L163N100F10 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  CR14L163N70F10

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • UL and CSA Listed
  • Steel frame construction, black thermoplastic slip ring cover, yellow powder-coat finish
  • NEMA 4 rated enclosure
  • 1788

Specifications

General Info
Color Yellow
Type Cable Reel
Application Sector Commercial, Data Center, Education, Industrial
Product Line Pass & Seymour
Country Of Origin United States
Replaced by Part Number  CR14L163N70F10
Features Lift/Drag, Retractable
Warranty Type 1-Year
UPC Number 785007206555
Technical Information
Amperage 10 A
Mobile End Flying Lead
Cord Length 100 ft
Indoor/Outdoor Both
Number of Conductors 3
Operating Temperature 22°-194°F
Voltage 600.0 V
Wire Gauge 16 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;