text.skipToContent text.skipToNavigation

2-Gang Cast While-In-Use Cover, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two gang cast aluminum cover, extra duty rated - construction site suitable with interchangeable device inserts.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compliant with National Electric Code (NEC) Section 406.9(B) for wet locations.:
  • Extra-Duty Rated - Construction site suitable.
  • Heavy cast aluminum construction.
  • Interchangeable device inserts.

Specifications

General Info
Color Gray
Type Weatherproof Cast Cover
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin India
Features Corrosion Resistant, Weatherproof
Standard cULus, RoHS
Cover Type Weatherproof
UPC Number 785007028713
Technical Information
Box Cover Position Vertical
Indoor/Outdoor Indoor
Mounting Type Box Mounted
Number of Gangs 2
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hi, where can I can the dimensions for this cover?

Asked by: Mike
I have attached a file showing the dimensions of the WIUCAST2 cover.
Answered by: Legrand Technical Support
Date published: 2022-06-16

Can this box be used on a horizontally mounted electrical box?

Asked by: Mrs.Pappi.
Mounting is horizontal will not effect it's Nema 3R rating but it will effect the way it opens and the cord opening placement.
Answered by: Legrand Technical Support
Date published: 2022-06-23
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_WIUCAST2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT