
PT SW DECO 15A 120/277V 1P BK
PT2601BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® Single-Pole 15A Decorator Switch
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Decorator, Switch | ||
Finish | Matte | ||
Application Sector | Commercial, Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Features | Decorator Style | ||
Wall Plate Included | No | ||
Number of Switches | 1 | ||
Warranty Type | 1-Year Limited Warranty | ||
UPC Number | 785007021882 |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Connection Location | Back Only | ||
Requires Neutral Wire | No | ||
Wire Connection Type | PlugTail | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Wall Box | ||
Number of Gangs | 1 | ||
Number of Poles | Single Pole | ||
Throw Type | Single Throw | ||
Terminal Accommodation | #14 AWG - #12 AWG | ||
Voltage | 120/277 V |
Resources
Cutsheet
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1