text.skipToContent text.skipToNavigation

Fusible Safety Switch, 100 Amps

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Fusible Safety Switch, 100 Amps, 600 VAC. The first-ever blown-fuse indication system thats in our pacesetting Fusible Mechanical Interlocks with individual LED indicators for each line, patent-pending integral fuse pullers, and a hinged fuse-access door. Pass and Seymour Fusible Safety Switches deliver the same ultra-heavyduty construction as our Fusible Mechanical Interlocks, too. So they provide maximum protection against water, dirt, heat, and vibration and just about any other harsh condition youll encounter.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact design fits in most I-beams to provide mounting versatility, easy access, and reduced possibility of impact damage.
  • Corrosion-resistant, stainless steel captive screws speed installation, minimize risk of lost parts, and withstand abuse.
  • Captive, quick-release, stainless steel screws speed fuse removal, ensure a watertight access door seal, and won't fall out.
  • Time-saving LED indicators identify blown fuses at a glance.
  • Heavy-duty steel-geared switch mechanism provides enhanced durability and extra-long service life.
  • Heavy-duty, ergonomic switch handle meets OSHA Lockout/Tagout requirements and provides plenty of grip for sure, easy operation.
  • Black/red color coding and high-visibility ON/OFF markings clearly indicate status from a distance and at any visual angle.
  • Separate door for ease of changing fuses.
  • Durable, stainless steel cover-retaining chain makes installation and maintenance more convenient.

Specifications

General Info
Color Gray
Type Safety Switch
Finish Matte
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin United States
Features Corrosion Resistant, Durable, Watertight
Standard UL, CSA
UPC Number 785007101034
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  31169
cULus Listed  Yes
Technical Information
Amperage 100 A
Maximum Horsepower Rating 50 HP @ 3øY 347/600 VAC
Wiring Location Bottom
Connection Hardwired
Contact Configuration 1 N.O. & 1 N.C.
Contact Rating 10A @ 600VAC
Enclosure Type NEMA 12, NEMA 4X, Plastic
Environmental Conditions Moisture Resistance: Per UL50, Section 35, NEMA Enclosure Type 4X (watertight, hosedown), Type 12K (dusttight, falling dirt), and IP67 suitability: Flammability: UL94 5VA and VO Classification: UV Resistance: All enclosure materials are UV stable
Horsepower Rating 10 HP @ 208 VAC, 15 HP @ 240 VAC, 15 HP @ 277 VAC, 20 HP @ 3øY 120/208 VAC, 25 HP @ 3ø 240 VAC, 30 HP @ 480 VAC, 5 HP @ 120 VAC, 50 HP @ 3ø 480 VAC, 50 HP @ 3ø 600 VAC, 50 HP @ 3øY 347/600 VAC
Terminal Accommodation #14 AWG - #10 AWG
Voltage 120 to 600 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;