text.skipToContent text.skipToNavigation

Replacement Cover for Standard Switch, 60A

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replacement cover for use with Non-Fusible Safivety Switch PS60SS.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Color Gray
Type Replacement Covers
Finish Matte
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin United States
Features Replacement Part
Standard UL Listed
UPC Number 785007243482
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 60 A
Enclosure Type NEMA 12, NEMA 4X, Stainless Steel
Terminal Accommodation #14 AWG - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;