



50A Weather-Resistant Electrical Outlet for EV Chargers
Bazaarvoice SAP Hybris Integration Version 2.8.1
$65.00 USD
Rated for 50A and 125/250V, this single electrical outlet is perfect for use with Electrical Vehicle (EV) chargers in indoor and outdoor applications. Built for use with up-to Level 2 plug-in EV chargers, this outlet is capable of withstanding high temperatures to support safe, long-lasting EV charging at home. Features weather-resistance for code compliance and additional safety. Offering easy installation, this EV outlet provides homeowners with the perfect opportunity to use a plug-in charger.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Built specifically for use with plug-in EV chargers in residential spaces to optimize charging for safety and efficiency
- Capable of withstanding high temperatures associated with EV charging created by ambient conditions and current draw compared with products made from PVC
- Weather-resistant for outdoor use providing power access to EV chargers; NEMA compliant
- Manufactured with high-quality materials for lasting durability and reliable use
- Installs easily as a straight-blade, 3-pole, 4-wire receptacle for secure EV charging
- With its robust design and performance, the 50A Weather Resistant Heavy-Duty Flush Mount Receptacle can sustain the necessary extended charge time and high frequency of insertions EV chargers require.
Specifications
Color | Black | ||
Finish | Satin | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Wall Plate Included | No | ||
Number of Receptacles | 1 | ||
Outlet Type | Weather-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | UL, CSA, RoHS, cULus | ||
UPC Number | 785007454697 |
Product Height US | 3.77 in | ||
Product Length US | 2.2 in | ||
Product Width US | 2.55 in | ||
Product Weight US | 0.34 lb |
ETL Listed | Yes |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Amperage | 50 A | ||
Connection Location | Side Only | ||
Wire Connection Type | Screw Terminals | ||
Indoor/Outdoor | Both | ||
NEMA Configuration Code | NEMA 14-50 | ||
Number of USBs | 0 | ||
Number of Wires | 4 | ||
Voltage | 125/250 V |
Resources
Cutsheet
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this device UL tested for use with EV chargers specifically?
For the 3894WREV device, what is the Cu. In. deduction for a box?
Bazaarvoice SAP Hybris Integration Version 2.8.1