text.skipToContent text.skipToNavigation

250V Weather-Resistant Tamper-Resistant Heavy Duty Spec Grade 20A Single Receptacle with Back and Side Wire Connections, Gray

WR5871TRGRY Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weather-Resistant Tamper-Resistant Heavy Duty Spec Grade Single Receptacle, Back and Side Wire, 20A, 250V
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly
  • One-piece brass, triple-wipe power contacts for lasting retention
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring
  • Impact-resistant nylon face and thermoplastic back body
  • Internal screw-pressure-plate back wire capable of accepting 14 to 10 AWG solid or stranded copper or copper-clad wire
  • Terminal compartments isolated from each other for positive conductor containment
  • Tri-drive terminal and mounting screws
  • Auto-ground clip assures positive ground
  • WR marking on face as required by UL Standard

Specifications

General Info
Color Gray
Finish Glossy
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Weatherproof
Wall Plate Included No
Number of Receptacles 1
Outlet Type Weather-Resistant
Warranty Type 1-Year Limited Warranty
Standard UL, CSA, FEDSPEC
UPC Number 785007378306
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  C22.2 No. 42
cULus ListingNumber  E140596
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Back and Side
Seismic Tested No
Wire Connection Type Screw Terminals
Connection Type Wired
Environmental Conditions Flammability: UL94 V2
Indoor/Outdoor Outdoor
Is Tamper-Resistant Yes
Is Weather Resistant Yes
Mounting Type Box
NEMA Configuration Code 6-20R
Number of Poles Double Pole
Number of Wires 3
Voltage 250.0 V
Wire Size 14 - 10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Please could you send me the drawings of the receptacle? we would like to use it on the frontal of one of our equipment. Many thanks

Asked by: Davide
Thank you for your inquiry. To provide further assistance with your request, please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Answered by: Pass & Seymour Technical Support
Date published: 2024-04-19
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WR5871TRGRY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT