
HG ILLUM EHD DUP RECEPT 20A/125V BN
PT8300IL
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® Extra Heavy-Duty Hospital Grade Illuminated Receptacles, 20A, 125V PlugTail® devices and connectors mean that device installation is the same regardless of skill level of the installer. The UL-Listed connectors are keyed to ensure proper wiring installation into each receptacle.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded-in ''IL'' markings on face of product.
- Efficient, 15.5W power supply for fast charging of mobile phones and tablets
- Exclusive patented feature, circuit label on face allows permanent circuit identification.
- .036 inch thick, brass, triple-wipe power contacts for lasting retention.
- Strap tabs wrap around and lock down on face to prevent strap from separating from face and back body.
- No exposed terminals create a finger safe application before, during, and after installation.
- Crimped and welded contacts.
- Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing.
- Large brass contacts snugly terminate on device blade terminals.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
- PlugTail™ Connector: #12 AWG, THHN, copper conductor, 6" leads, stripped, solid or stranded, for use with PlugTail Receptacles only
Specifications
General Info
Color | Brown | ||
Application Sector | Commercial, Healthcare | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Features | Nightlight | ||
Wall Plate Included | No | ||
Number of Receptacles | 2 | ||
Outlet Type | Hospital Grade | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | UL 498, FEDSPEC | ||
UPC Number | 785007238624 |
Dimensions
Product Depth US | 0.856 in | ||
Product Height US | 2.75 in | ||
Product Width US | 1.625 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Connection Location | Back Only | ||
Wire Connection Type | PlugTail | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-20R | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Operating Temperature | -40°-60°C | ||
Operating Temperature Max | 60 °C | ||
Operating Temperature Min | -40 °C | ||
Phase | Three | ||
Voltage | 125.0 V | ||
Wire Size | 14 - 10 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1