text.skipToContent text.skipToNavigation

Discontinued - SUB 1597CCD12

Discontinued - SUB 1597CCD12 is rated 5.0 out of 5 by 18.
  • y_2025, m_7, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_10, tr_8
  • loc_en_US, sid_1597CC10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT

Replaced by  1597CCD12, 1597WCC10

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Color Brown
Product Line Pass & Seymour
Country Of Origin China
Replaced by Part Number  1597CCD12, 1597WCC10
UPC Number 785007049282
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 15 A

Reviews

Rated 5 out of 5 by from Quailty GFCI Easy to install, just what I needed. Red LED comes on when tripped. Might be handy to include a green LED when active
Date published: 2025-07-09
Rated 5 out of 5 by from Perfect match This is the way to go if you want to upgrade your kitchen with an elegant look. They look beautiful and function exactly the way they should.
Date published: 2023-11-18
Rated 5 out of 5 by from Really nice prodect Perfect grey color to match our tile and I love the slight shimmer in the product. It is very pleasing to the eye and very well made.
Date published: 2023-07-26
Rated 5 out of 5 by from Works great, looks amazing Very happy with the gfcis we installed from left and. They look and work great 5 out of 5!
Date published: 2023-07-22
Rated 5 out of 5 by from These are great I really like the screw-less wall plates. Huge upgrade for a small price.
Date published: 2023-07-14
  • y_2025, m_7, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_10, tr_8
  • loc_en_US, sid_1597CC10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

The receptable light is solid red but will not reset

Asked by: David
Thank you for your inquiry. A solid red indicator means that the GFCI has detected a ground fault. We recommend reviewing your wiring before the GFCI and/or removing any appliance that might be on the circuit to determine if the GFCI continues to trip. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-11-08

GFCI detected a fault downstream, and tripped. The self-test indicator is solid red. Does that mean the GFCI will need to be replaced?

Asked by: MartC
Hello, This is a Self-Test GFCI Receptacle with SafeLock Protection™; it conducts an automatic test every three seconds, ensuring it’s always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced. It also has our proven SafeLock Protection feature: if critical components are damaged and protection is lost, power to this receptacle, and any downstream receptacles will be disconnected. Flashing Red = Replace GFCI. Solid Red = GFCI must be reset. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-03-28

Are these tamper resistant? Looking for non-tamper resistant receptacle as the tamper resistant are not compatible with some of our appliances.

Asked by: Shawn
The 1597BK is a "non-tamper resistant" GFCI.
Answered by: Legrand Technical Support
Date published: 2021-08-23

What is the feed-through capacity of this outlet?

Asked by: Michael
The 15A GFCI's are rated for 20 Amp feed-thru capacity.
Answered by: Legrand Technical Support
Date published: 2020-11-21

this comes with the cover plate

Asked by: Loreslore
The radiant® Screwless Wall Plate shown is not included with GFCI.
Answered by: Legrand Technical Support
Date published: 2020-04-13

Is brown the same as dark bronze?

Asked by: Farmer
No, it is not the same. The Dark Bronze is in the Metallic finishes.
Answered by: Legrand Technical Support
Date published: 2021-04-06

Does this GFI outlet accept a #12 wire. Menards website says max 14 gauge.  Legrand radiant® 15 Amp White Self Test GFCI Outlet 3 Pack Model Number: 1597W3PKCC4 Menards® SKU: 3637048 Thx 

Asked by: Maxster
All of our GFCI's are rated for: Side or internal screw-pressure-plate back wire with #10 – #14 AWG solid or stranded copper wire.
Answered by: Legrand Technical Support
Date published: 2023-10-20

Does this unit need to be reset after a power glitch/surge or a breaker reset?

Asked by: Cappy
A GFCI is only designed to "trip" when it detects a Ground Fault so it should not need to be reset after a loss of power.
Answered by: Legrand Technical Support
Date published: 2020-09-08
  • y_2025, m_7, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_1597CC10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT