

radiant® 15A Tamper-Resistant Outlet with Amber LED Night Light
NTL885TRAMBERW
radiant Collection
radiant® 15A Tamper-Resistant Outlet with Amber LED Night Light is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$34.54 USD
Perfect for adding a little light just where you need it, without sacrificing an outlet or dealing with unattractive plug-in models, this built-in night light from the radiant® Collection comes combined with a tamper-resistant outlet. A great upgrade for hallways and kids' bedrooms, it installs easily in place of a standard outlet and automatically comes on in the dark. With five adjustable light levels, you can easily set its brightness to meet your preferences or needs. Features the sleek, clean lines of radiant for a sophisticated touch.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Two 15A Tamper Resistant outlets.
- Replaces any standard receptacle without losing an outlet.
- Five adjustable light settings, including Ultra Low, Low, Medium, High and OFF.
- Hidden sensor automatically controls night light based on ambient light.
- Energy-efficient soft glow Amber LED light remains cool to the touch even when in use.
- Ships with optional louver included.
- Side and back wire terminations.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Color | White | ||
Application Sector | Hospitality, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Decorator Style, Nightlight | ||
Wall Plate Included | No | ||
Number of Receptacles | 2 | ||
Outlet Type | Straight Blade, Tamper-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | cULus, UL Listed | ||
UPC Number | 785007041224 |
Dimensions
Product Depth US | 1.3 in | ||
Product Height US | 4.2 in | ||
Product Width US | 1.29 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Connection Location | Back and Side | ||
Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
Environmental Conditions | UL94 V2 | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes | ||
Mounting Type | Box | ||
NEMA Configuration Code | 5-15R | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Voltage | 120.0 V, 125.0 V |
Resources
Installation Instructions
Brochure
Supporting Document
Premium Content
Cutsheet
Reviews
Rated 5 out of
5
by
Woodsman54 from
Amber does not keep you awake
I switched out our night lights that have standard blue LEDs for the amber. Amber does not disrupt sleep patterns. The adjustable levels make it easy to tune the light level depending on the location.
Date published: 2018-04-14
Rated 5 out of
5
by
P.J. from
Night Vision-friendly Amber
Amber is the ideal color for a night light because it preserves your night vision (while still allowing you to distinguish colors) and doesnt upset your "body clock" the way blue-ish light does. I have installed dozens of these, and would replace every outlet in my own home if the price came down a bit...
I wish they were in stores, though. This website claims these are available at Home Depot and Lowes in my town but that is false. All the in-store displays have the cold-white LEDs and the managers are dumbfounded when I ask if I can get the amber version there.
If you use the included louver to shield the direct light from your eyes (a really good idea) try to get the version that doesnt have the Legrand logo partially blocking the louver.
I use these along with the Amber Full night light and highly recommend them both. Would love to see an amber GFCI nightlight, too.
Date published: 2018-08-01
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is available GFCI with amber color ?
The GFCI is only available with a white nightlight as this time.
Date published: 2020-03-09
my light just flashes and does not stay lit. what's up?
Does it happen at all intensities, and is it affected by room light? If the internal photocell is being overwhelmed by the LED it may be a manufacturing defect so have it replaced. Since the Amber versions arent sold in stores you have to ship it back to Legrand.
Date published: 2019-07-10
Can you still get the older-style louver that isnt partially blocked by the Legrand logo? What a bad idea that was.
We no longer have the Louver without the Legrand logo.
Date published: 2020-08-08
Bazaarvoice SAP Hybris Integration Version 2.8.1