
radiant® 3.1A USB Outlet, Type A, 15A, Tamper-Resistant, Nickel
TM826USBNICCV4
radiant Collection
radiant 3.1A USB Outlet, Type A, 15A, Tamper-Resistant is rated
out of
5 by
30.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$44.17 USD
Get a full battery for your phones, tablets and more with the convenience of built-in charging. This tamper-resistant USB outlet includes two USB Type-A connections and replaces traditional outlets in as little as ten minutes, providing easy-to-access charging without needing bulky adapters or sacrificing your plugs. Also features the sleek, clean lines of radiant® for a sophisticated look.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Charge two mobile phones or tablets simultaneously while enjoying the added power convenience of a tamper-resistant outlet.
- Compatible with USB 2.0 & 3.0 compatible devices.
- Total charging capacity of 3.1A, shared between both ports.
- Power outlets meet NEC: Tamper-Resistant requirements.
- Protects children: patented shutter system helps prevent improper insertion of foreign objects: now with black ''invisi-shutters'' for an invisible effect preferred by end users.
- Back and side wire terminals accommodate #10-#14 AWG stranded and solid copper wire for installation flexibility: tightening torque: 12-14 lbf-in.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
- The external brass backwire pressure-plate and posted side-wire terminal screws make installation fast and easy.
Specifications
General Info
Color | Nickel | ||
Application Sector | Hospitality, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | USB-A Charging | ||
Wall Plate Included | No | ||
Number of Receptacles | 2 | ||
Outlet Type | Tamper-Resistant, USB-Charging | ||
Warranty Type | Limited Lifetime Warranty | ||
UPC Number | 785007038941 |
Dimensions
Product Depth US | 1.35 in | ||
Product Height US | 2.677 in | ||
Product Width US | 1.693 in |
Technical Information
Amperage | 15 A | ||
Connection Location | Back and Side | ||
Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
USB Amperage | 3.1 A | ||
Indoor/Outdoor | Indoor | ||
USB Power Output | 15 W | ||
USB Wattage | 15 W | ||
Number of Poles | Double Pole | ||
Number of USBs | 2 | ||
Number of Wires | 3 | ||
Voltage | 5.0 V |
Resources
Supporting Document
Premium Content
Cutsheet
Reviews
Rated 5 out of
5
by
Hart39 from
Nice features
Very nice to have usb integrated into the plug. The plug itself looks nice and fits into a standard size plug hole. I’d recommend for those who always have a cord but can’t find the plug end of the cord for convenience
Date published: 2018-11-14
Rated 5 out of
5
by
jodee751 from
WOW!!!
I received a USB Charger/15A Tamper-Resistant Duplex Outlet for review and i can really say it is amazing!!! I installed it in the kitchen and now it's so easy plugging my phone or i pad to charge...I've only had it for a month so hopefully it will keep on working great...
Date published: 2018-08-28
Rated 5 out of
5
by
DevonB from
Perfect for my gadgets!
I always wanted USB outlets near my nightstand. I got so tired of having a power strip and USB blocks plugged in. This solved that problem instantly. My wall is a grey color so this fit perfectly. It's awesome not to have so much junk crowding my nightstand area.
Date published: 2018-08-24
Rated 5 out of
5
by
mubbys from
Legrand radiant USB Charger Outlet
I loved this Legrand radiant USB Charger Outlet it was very easy to install its great you can charge your phone and other electronics right from your outlet makes it very convenient close to your desk or bed or kitchen outlet makes it easy always being able to find a USB to plug everything in I highly recommend this to replace your outlets with I loved the dark bronze color goes great with your décor.
Date published: 2018-08-24
Rated 5 out of
5
by
Micwal from
Elegant and Functional
If you're like me there are not enough outlets in my bedroom to power my devices along with standard items like a lamp and alarm clock plus a cell phone and E-reader. This product can and will resolve that problem. Not only can you plug in 2 items you can also charge 2 items via USB cords. Well made with even a plate that covers the screws makes your outlet look nice. Can't wait to upgrade all of my outlets to these. My only negative is that the instructions are printed in tiny typeset so they are a little hard to see!
Date published: 2018-08-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1