text.skipToContent text.skipToNavigation

radiant® In-Wall Outlet Relocation Kit with USB Charging, Type A/C

IWPEUSBAC-WH Wiremold
radiant In-Wall Outlet Relocation Kit with USB Charging, Type A/C is rated 4.7 out of 5 by 60.
  • y_2025, m_7, d_3, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_3, bvpage2n
  • co_hasreviews, tv_0, tr_60
  • loc_en_US, sid_IWPEUSBAC-WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT

No more struggling to plug chargers or devices into that outlet behind the bed or dresser. Now you can take the power from that hard-to-reach outlet and put it easily, and aesthetically, within reach, thanks to the radiant® In-Wall Outlet Relocation Kit.

Made to go where extension cords can’t — behind the wall — this DIY, pre-wired kit that meets code and installs easily, no electrician required, for tidier solution. Extend power up to 6’ from an original outlet, for more convenient access exactly where you want or need it. The kit includes a USB Type-A/C Outlet to finish the installation with built-in, adapter-free charging for any and all devices. It also features discreet tamper-resistance for safety and the designer style of all radiant devices. Make the move to put your power where you want it, and upgrade your space with style, functionality, and convenience.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Extends an existing outlet’s power to a new designer outlet in your preferred location, running neatly behind the wall for more convenient power access without the mess of visible cords.
  • Moves power up to 6’ vertically / 4’ horizontally from the original outlet for flexible placement.
  • Installs easily, no electrician required, in as little as 30 minutes. Required tools for DIY: hand drywall saw, tape measure, pencil, fish tape and screwdriver.
  • Provides convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
  • Includes connections for both traditional USB Type-A and the newer USB Type-C, to accommodate all mobile devices.
  • All Legrand USB Outlets are manufactured through high-quality design, sourcing and production.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • The finishing outlet features the sleek lines and designer style of the radiant Collection. Coordinate with other radiant switches and outlets for a consistent look.

Specifications

General Info
Color White
Application Sector Residential
Product Line Wiremold
Country Of Origin China
Installation Location In-Wall
Number of Receptacles 1
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Receptacle Type 5-15R
Standard UL498 and UL514C
UPC Number 086698002694
Dimensions
Cable Length 4 ft
Product Weight US 1.03 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cord Length 6 ft
Indoor/Outdoor Indoor
Is Pre-Wired Yes
Is Tamper-Resistant Yes
Mounting Type Wall
Number of Circuits 1
Number of Gangs 1
Number of Outlets 4
Number of USBs 2
Voltage 120.0 V
Wiring Method Cord-ended

Reviews

Rated 5 out of 5 by from Best idea I have a projector on my ceiling with an extension cord. I have been wanting to get rid of the extension cord but I was not sure if I could. This kit is perfect. The instructions are great. And easy to follow. With minimal electrical skills I was able to install and relocate an outlet. My wife was happy to get rid of the extension card.
Date published: 2022-12-22
Rated 5 out of 5 by from Just what I needed This was exactly the product that I needed. We are remodeling which has meant relocating power outlets. We are also in the need of additional USB outlets. This solved both issues. It was quick and easy to install and the directions were straightforward.
Date published: 2022-12-22
Rated 5 out of 5 by from Love it We decided to hang the TV in our game room. The directions were easy to read and as well made the install that much easier. We like the clean look and this wall unit helps hide the cords. We love this and will be buy more when we hang another TV.
Date published: 2022-12-22
Rated 4 out of 5 by from Invisible cables Slightly challenging to install, but allowed me to mount my TV and power it without the cables running down my wall. Cables seem inexistent. TV looks like it's floating in my living room thanks to this product.
Date published: 2022-12-22
Rated 3 out of 5 by from Really helpful This seemed really helpful and we were super excited about it! But honestly I wish it was longer. The outlet we want to move is still somewhat inconvenient so it would be nice to have a longer option for this
Date published: 2022-12-22
Rated 5 out of 5 by from Everything you need on one outlet This Legrand Radiant In Wall outlet kit is everything I needed on one outlet. The kit contains everything I need to put the outlet in my wall. We put it in the bedroom to charge our phones and that we didn't need an extension cord to run behind the bed to the plug. Great instructions to install without an electrician.
Date published: 2022-12-21
Rated 5 out of 5 by from Easy plugin This is just what I needed! More outlet plugs, its awesome to have the usb plug to charge my phone and laptop needs.This was easy to install ane didn't take long at all. Great product.And is so convenient.
Date published: 2022-12-21
Rated 5 out of 5 by from No more reaching This Radiant In-Wall power outlet is the best idea, I had little to no problems trying to figure out how to relocate my plug from behind my couch and move it up on my wall, I hate having to move my couch everytime I want to plug something in! It includes a sleek design and an illuminate outlet plate so there’s no messy cords hanging down. This outlet keeps plugs in and has this amazing shutter that keeps objects out for safety! I’m going to do this with more of my hard to reach plugs in my home! This product definetly deserves five stars!
Date published: 2022-12-21
Rated 5 out of 5 by from Love it I got this Wiremold - radiant In-Wall Outlet Relocation Kit with USB Charging around a week or so ago. It was super easy to install took maybe 30 minutes with the relocation kit. Love that it has usb-c and lightning cable ports. Great addition.
Date published: 2022-12-20
Rated 5 out of 5 by from Great I’ve been wanting this forever. It was so easy to install. It didn’t take much time. It comes with everything you need to install and use. It also very easy to use. Just plug your phone cord in. You don’t need the adapter if you don’t want to use it. You can also use it as a regular plug as well. I would definitely recommend this to anyone looking for more plugs in the home. We don’t have many so this helps a lot.
Date published: 2022-12-20
Rated 5 out of 5 by from Great Extra Outlet Option! WIREMOLD - RADIANT IN-WALL OUTLET RELOCATION KIT WITH USB CHARGING. WOW! If you have hard to reach outlets, and are tired of crawling on your hands and knees to reach them, then this is the product for you! I think you need to have some DIY'S Skills to install it yourself but, trust me it is not hard. The instructions are well written and easy to follow. The USB plug also saves room on the outlet and frees up both three prong plugs. You will have to cut an outlet size hole in your wall to install but again even if you have some skills you can do this yourself! I am going go be shopping for a couple more of these for my old house.
Date published: 2022-12-20
Rated 5 out of 5 by from Great We love this radiant in-wall outlet relocation kit with USB charging. It isn't hard at all to install. Only need a few tools which most people already have on hand. My husband had it done while I cooked dinner. Love the usb charging spot as well. I definitely recommend, excellent quality
Date published: 2022-12-20
Rated 3 out of 5 by from way too much skill required. I'll be waiting to hire an electrician to do this work, and a contractor. While the instructions are well laid out and clear this is a construction project not a simple outlet relocation. I highly recommend not buying this unless you're licensed to do electrical work or a far more advanced diy'er than my husband and I and we're pretty handy. Overall who knows, I need a professional and a wall saw.
Date published: 2022-12-20
Rated 5 out of 5 by from Perfect solution Do you have that outlet that is useless because of where it is located? This relocation kit is the perfect solution. It allows you to move the outlet up to 6’ away without the need to hire an electrician. It also has an outlet for usb and usb c. Great idea!
Date published: 2022-12-20
Rated 5 out of 5 by from Excelente tool I bought this cause I need my plug in closer to my bed for my c pap machine I installed myself without a professional very easy to install the value is great this is a very great invention I highly recommend this product
Date published: 2022-12-19
Rated 5 out of 5 by from Great thing to have. It works great, very simple instructions to install. A simple way to power anywhere on your wall without seeing all wires. I use it for my growlights and now there aren't wires showing everywhere. Really easy and simple.
Date published: 2022-12-19
Rated 3 out of 5 by from Good idea The radiant In-Wall Outlet Relocation kit is a good idea. I like the idea that I now have a spot for usb plug in. It was a little difficult to move it where I needed it but figured it out. Overall a good product.
Date published: 2022-12-19
Rated 5 out of 5 by from Clean and easy I really hate having wirers hanging down from my TV's. This was really easy to install and now all you see is the TV against the wall. It's so clean looking. For me, this was a piece of cake to install. I'll be getting one for each room that I have with a TV or wall monitor.
Date published: 2022-12-19
Rated 5 out of 5 by from Convenient This is a great alternative to move the outlet that is hidden behind couches or beds and dressers. The instructions are clear. You do need to cut a whole in the wall for the new wall plate so you want to make sure you or you have someone that is experienced so it looks good afterwards.
Date published: 2022-12-19
Rated 4 out of 5 by from Makes outlets useful The Wiremold - radiant In-Wall Outlet Relocation Kit with USB Charging is such a great product. I really like it because it gives you the opportunity to take an existing outlet that is hard to use or can’t be used and put one in wherever it is needed without having to rewire. Everything is included to help you put in your new outlet. I like that it has USB ports and plugs so that all devices can be used. It was very easy to install with only a few tools I had in my house. It only took about 30 minutes to install.
Date published: 2022-12-18
Rated 5 out of 5 by from Nice outlet I really like this outlet relocation kit! I had an outlet behind my couch that was so hard to get to, and needed an outlet for my end table. The instruction manual to help you relocate is easy to use and lays out the tools you need. The whole process took me maybe 30 minutes and so worth it!
Date published: 2022-12-17
Rated 5 out of 5 by from Just what I wanted Was easy to install and came with instructions. Everything that came with it was super helpful and made it work well! I needed an updated wall outlet and this did the trick! I highly recommend this product!
Date published: 2022-12-17
Rated 5 out of 5 by from Pretty simple relocate kit with usb and c usb This simple relocation was an easy installation. it also has not only power but USB in the outlet. USB outlet features one Type A and one Type C USB port with 3.1A of charging plus smart chip technology to maximize charge speeds. Requires cutting a hole in the wall and a drywall saw, installs in about 45 minutes or less.
Date published: 2022-12-16
Rated 4 out of 5 by from Outlet relocation This item is very convenient when you have a hard to reach outlet and don’t want to keep moving a heavy item back and forth to plug in something. Easy mount and does the job perfectly. I’ll probably purchase more.
Date published: 2022-12-15
Rated 5 out of 5 by from Completely Amazing I am completely amazed with the new radiant in wall outlet for my house I have never seen nothing like this before not only does it have places for USB ports but it has a separate place for air conditioners and anything else that you want this kit is amazing and I absolutely will be buying many many more
Date published: 2022-12-15
  • y_2025, m_7, d_3, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_3, bvpage2n
  • co_hasreviews, tv_0, tr_60
  • loc_en_US, sid_IWPEUSBAC-WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;