text.skipToContent text.skipToNavigation

100A 3 Pole 4 Wire Fusible Mechanical Interlock

PS4100FMIR7W Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Triple pole, Four wire, Fusible Mechanical Interlock Receptacle. 100 amp, 3/480 vac.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Top or Bottom feed.
  • Unit shipped with no holes drilled: a top and bottom feed spot drill is provided for locating hole saw or knockout.
  • End user decides at installation whether top or bottom feed is appropriate.
  • No closure plug kits required.

Specifications

General Info
Color Gray
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin United States
Wall Plate Included Yes
Number of Receptacles 1
Outlet Type Pin & Sleeve
Warranty Type 1-Year
Standard UL Listed
UPC Number 785007101270
Dimensions
Product Depth US 11.06 in
Product Height US 28.31 in
Product Width US 11.13 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E31169
cULus Listed  Yes
Technical Information
Amperage 100 A
Connection Location Top and Bottom
IEC Clock Position Clock Position 7
Wire Connection Type Screw Terminals
Enclosure Type NEMA 12, NEMA 4X
Indoor/Outdoor Indoor
Number of Poles 3-Way
Number of Wires 4
Operating Temperature -50°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -50 °C
Voltage 480.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you offer these units in a reverse service configuration?

Asked by: Will
Thank you for your inquiry. Unfortunately, we do not offer a reverse service configuration.
Answered by: Pass & Seymour Technical Support
Date published: 2024-10-17
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PS4100FMIR7W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT