Female Watertight Cap for 20A Locking Devices, Yellow
PS27WT
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Female Watertight Replacement Cap for 20amp Locking Devices
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Yellow | ||
| Type | Accessory | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL Listed, CSA Listed | ||
| UPC Number | 785007035421 |
Technical Information
| Environmental Conditions | Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
