
Discontinued - 30A Power Interrupting Plug, Metallic with Rubber Cord Grip
21426
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Metallic Power Interrupting Plug with Rubber Cord Grips 3-Pole, 4W, 30A/600V, 20A/250VDC, 0.48-0.75 ARM
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Plug Tail | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Standard | UL498 | ||
UPC Number | 785007205763 |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | PENDING |
Technical Information
Amperage | 30 A | ||
Number of Poles | 3-Way | ||
Number of Wires | 4 | ||
Wire Size | 14 - 10 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1