text.skipToContent text.skipToNavigation

Rubber Dust-Tight Locking Plug, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Locking Dust-Tight Rubber Plug, 30amp 277volt, NEMA Configuration L7-30
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Thermoplastic elastomer (TPV) construction stands up to impacts,oils, chemicals, heat, and weather
  • Two Screw cable clamp secures wire and provides superior strain relief
  • Quick lead assembly screws aid in a fast installation
  • Industrial strength, brass blades and contacts resist heat rise while providing excellent conductivity
  • Keyed body and cover for easy assembly and alignment
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Yellow
Type Locking, Plug
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin United States
Features Locking
Warranty Type 1-Year
Standard UL Listed, CSA Listed
UPC Number 785007033649
Dimensions
Product Length US 2.963 in
Product Width US 2.3 in
Technical Information
Amperage 30 A
Flanged No
Number of Phases 1
Connector Style Locking
Environmental Conditions Moisture Resistance NEMA 4, 4X, 12, 6, 6P/IP65, 66, 67 (Plug & Connector only) Flammability UL94V0 (boxes & wiring device interiors) Operating Temperature -40°C (without impact) to +60°C continuous UV resistance All exposed material s are UV stabilized
Indoor/Outdoor Indoor
NEMA Configuration Code L7-30P
Number of Poles Double Pole
Number of Wires 3
Terminal Accommodation #14 AWG - #10 AWG
Voltage 277.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;