






Discontinued - radiant® 15A Tamper Resistant Outdoor Self Test GFCI USB Type C/C Outlet, Light Almond
1597TRWRUSBCCLA
radiant Collection
radiant® 15A Tamper-Resistant Outdoor Self Test GFCI USB Type C/C Outlet, White is rated
out of
5 by
7.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required. Also including tamper and weather resistance, this model was designed for use on decks, patios, pool areas, and other outdoor spaces. Easily see and reset electrical trips right where they happen, while gaining two USB connections for keeping phones or tablets charged, no bulky adapter necessary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Provides reliable ground fault protection for use in outdoor spaces, including patios, decks and pool areas. Includes a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets and two USB Type-C ports for convenient, future-proof charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Designed with weather-resistance for use in outdoor locations such as decks, patios and pool areas. *Must be installed in weatherproof enclosure per NEC requirements
- Protect children using a patented ““invisi-shutter”” system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access. Can provide ground fault protection to downstream outlets through feed-thru wiring
Specifications
General Info
Color | Light Almond | ||
Type | Duplex, GFCI, Tamper-Resistant, USB, Weather-Resistant | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | USB-C Charging | ||
Number of Receptacles | 2 | ||
Outlet Type | GFCI, Self-Test, Tamper-Resistant, USB-Charging, Weather-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | FEDSPEC | ||
UPC Number | 785007377941 |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | CSA C22.2 No. 223, CSA C22.2 No. 42 | ||
cULus ListingNumber | E140596 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
USB Amperage | 2.1 A | ||
Indoor/Outdoor | Outdoor | ||
Is Tamper-Resistant | Yes | ||
Is Weather Resistant | Yes | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of USBs | 2 | ||
Wattage | 1875 W |
Resources
Brochure
Specifications
Supporting Document
Sell Sheet
Cutsheet
Reviews
Rated 5 out of
5
by
Brendah71 from
Outdoor outlet
Love the quality this product puts out to run my pool outside this outlet is a well fit for the area outside of my house would recommend anyone that is looking for an outdoor outlet for any space outdoor look in to this product
Date published: 2022-04-05
Rated 5 out of
5
by
Honda58 from
Easy installation
Good GFI outlet that is easy to install. Buttons on front allow resetting tripped circuit and to test tripping with a simple press of a button.
Added convenience of two USB ports allows easy charging with standard USB cord.
Date published: 2022-01-09
Rated 5 out of
5
by
Cassandra from
Such a great upgrade
The upgrade is a great addition to our house. The USB port is great and it was easy to install. I did it with little work. No need to contact a specialist. The self test feature is great also. I also love that this is outdoor as well.
Date published: 2022-01-05
Rated 5 out of
5
by
Roperry from
Weather Resistant
This was extremely easy for my electrician to install for a new outdoor outlet. We've had several storms and have had no issues with the outlet concerning water or power failure. Our old outlet caused tripped breakers and we have had no issues since install.
Date published: 2021-12-16
Rated 5 out of
5
by
vlmc from
Convenient
I was looking for a GFCI weather resistant outdoor outlet that also provided a port for charging my usb devices without giving up both outlets. This totally gave me everything, the convenience of USB ports and having both of my outdoor outlets free for electronic devices.
Date published: 2021-12-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1