text.skipToContent text.skipToNavigation

radiant® LED Advanced 150W Single Pole 3-Way Dimmer with Wall Plate, Dark Bronze

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 41ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$42.11 USD

Upgrade your space with Legrand's newest LED dimmer switch in the radiant® Collection. Designed specifically for flicker-free control of today's dimmable LED light bulbs and fixtures (except 0-10V LED drivers), this dimmer features advanced circuitry to offer a superior lighting control experience that works right out of the box. The dimmer switch boasts a variety of user adjustments to adapt to a wide range of dimmable LED lights, eliminating unpleasant flickering, pop-ons and more. As a part of the radiant® Collection, the advanced dimmer for LED lights also features clean lines and smooth control for a sophisticated touch. Pair with a screwless radiant® Wall Plate and other designer switches and outlets from the Collection for a cohesive design throughout the home. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Specifically designed for use with dimmable LED bulbs and fixtures up to 150W at 120VAC. Optimized to work out of the box and provide flicker-free control of LEDs. *Not intended for use with 0-10V, Magnetic Low Voltage and Electronic Low Voltage Drivers.
  • Advanced dimming technology maximizes LED compatibility to provide a full range of control while helping to eliminate most common LED dimming issues.
  • Simple high-and-low end dimming limit adjustability with easy-to-push calibration button to meet all lighting preferences and eliminate LED flickering.
  • Optional LED Burst Mode setting can be activated as needed to help eliminate or reduce LED turn on delays and pop-ons.
  • Replaces any basic single-pole or 3-way switch or dimmer in less than 15 minutes. No neutral wire required, works in both new construction and retrofit applications.
  • Back-wire screw and pressure plate terminations for easy and reliable wiring with ground wire lead and wire nut provided.
  • QR code provided on front face of device to provide easy access to installation guides and videos.
  • Low-profile paddle switch offers smoother on/off preset control, while separate, ergonomic slider allows for precise adjustment of light levels.
  • Constant memory feature returns light levels and user adjustments to return to previous settings following a power failure or outage.

Specifications

General Info
Color White
Type Decorator, Dimmer, Switch
Finish Matte
Application Sector Commercial, Hospitality, Residential
Product Line Pass & Seymour
Country Of Origin China
Features High-End Trim (Dim Range), LED Burst Mode, Low-End Trim (Dim Range)
Number of Switches 1
Switch Type Paddle, Slider
Warranty Type Limited Lifetime Warranty
Standard RoHS, CSA, cULus, NEMA (SSL-7A, WD1 & WD6)
UPC Number 785007442977
Dimensions
Product Depth US 1.46 in
Product Height US 4.19 in
Product Width US 1.74 in
Product Weight US 0.194 lb
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  C22.2 No. 184.1-96
cULus ListingNumber  E95219
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Requires Neutral Wire No
Seismic Tested No
Wire Connection Type Screw Terminals
Dimming Compatibility Forward Phase
Compatibility CFL, INC, LED
Connection Back-wire screw & pressure plates
Environmental Conditions 0 to 90% (relative humidity, non-condensing)
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 1.25A 150W (CFL), 120V 1.25A 150W (Incandescent), 120V 1.25A 150W (LED)
Load Type LED
Mounting Type Wall Box
Number of Poles Single Pole 3-Way
Preset Yes
Voltage 120 VAC
Wire Size #14 - #10 AWG

Videos

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;