text.skipToContent text.skipToNavigation

radiant® Easy Switched Outlet Kit, White

radiant® Easy Switched Outlet Kit, White is rated 4.2 out of 5 by 10.
  • y_2025, m_10, d_13, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_10
  • loc_en_US, sid_WNREZK15WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT

$117.90 USD

This kit uses a wireless switch to easily add on-wall control of an outlet, then simply flip the switch to control a plugged-in lamp or small appliance. To start, replace an existing outlet with the kit’s radiant® 15A Outlet (wired). Then use the included battery-powered radiant® Wireless Switch to add on-wall control wherever it is desired. The Wireless Switch mounts to any wall or surface – without cutting, wiring or tools – using the provided adhesive. The devices come pre-paired, letting you add switch control in seconds. Want app control? These devices are equipped for enhanced functionality. Simply add a Smart Gateway with Netatmo and use the Legrand Home + Away app to control your lights from anywhere (and much more). For more information visit www.legrand.us/addappcontrol. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easily adds on-wall control of lamps or small appliances.
  • Ready to install, no configuration needed.
  • Outlet (Wired) Installation: Replaces any standard (wired) outlet in as little as 15 minutes.
  • Switch (Wireless) Installation: Mounts to any wall for long-lasting, battery-powered control.
  • One outlet is switch controlled, the other is always on.
  • Add a Smart Gateway with Netatmo to control lights via app, connect to other smart products and more.
  • Screwless Wall Plates included. Coordinate with other designer switches and outlets from the radiant® Collection for a cohesive, sophisticated look.

Specifications

General Info
Color White
Type Duplex, Kit, Tamper-Resistant
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
Features With Netatmo
Number of Switches 1
Warranty Type 1-Year Limited Warranty
Standard RoHS, FCC, cULus
UPC Number 785007442694
Works With Netatmo
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
cULus Listed  Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Seismic Tested No
Connection Wireless, Wired
Environmental Conditions 95% (relative humidity, non-condensing)
Indoor/Outdoor Indoor
Wire Size #14 - #10 AWG

Reviews

Rated 1 out of 5 by from Easy Switched Outlet Kit loosing communication It is a second unit with the same issue! I can turn it on and off within a first minute only. Then, if it turned on it will not turn off until I completely reset it! Looks like it loses the communication between units. Strange, I got same idea SURAIELEC Wireless Light Switch for $17 and it works right away with no issue at all.
Date published: 2024-08-12
Rated 5 out of 5 by from Great addition to any home! What a great addition to our home!! This Radiant Easy Switched outlet kit was very easy to install. I love that it’s a quick way to have a smart outlet in place of a conventional one. The best part about this switch is that it can be operated with an app. We love that you can turn what’s plugged in on & off from another room or even when you are not at home. Highly recommend!!
Date published: 2024-05-23
Rated 4 out of 5 by from Love the idea This a very nice product, I didn’t know that this existed. I have not had a chance to install it yet because I plan to use it for my home office that’s not yet ready. But I love the idea of it bc there’s many times I leave a lamp on and dont want to go manually switch it off so this is going to come in handy. I’ll be able to switch off lamps from the entrance of the room
Date published: 2024-05-22
Rated 5 out of 5 by from Convenience Simplified Christmas lights - I always wanted to have an easy way to turn them on and off from across the house and this makes it possible. This doesn’t look like an after-market product, it’s sleek with nice clean lines and doesn’t feel cheap.
Date published: 2024-04-25
Rated 5 out of 5 by from Handy This Radiant Easy Switched outlet kit was easy to install. It’s a very handy unit which allows you to have a smart outlet in place of a conventional one. The switch can be operated with an app so you can turn your devices or lights off from another room or even when you are not at home. Very cool!
Date published: 2024-04-23
  • y_2025, m_10, d_13, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_10
  • loc_en_US, sid_WNREZK15WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT

Questions & Answers

Can you control multiple receptacles with one switch? I'm looking to have three (3) half switched smart outlets powered by one (1) wireless switch.

Asked by: Eric
The best way to accomplish this would be to install a smart gateway, followed by the smart receptacles. Then you would pair a wireless switch within the Legrand Control app to those wired, primary smart receptacles. For additional information and assistance, our technical support team would be happy to help. Pass & Seymour Technical Support: Phone: 800-223-4185 Mon – Fri: 8:00am – 6:00pm EST (excluding holidays) Email Us: tech.support@legrand.us
Answered by: Tech Support
Date published: 2025-02-13

Can you make these function as a half hot and switch the top plug on and off while the bottom stays on. 

Asked by: George
Thank you for your inquiry. The radiant with Netatmo receptacle is designed as a partially controlled outlet, controllable with the provided Wireless switch. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2024-04-10

Do I need a Netatmo gateway to add a 2nd switch?

Asked by: JT
Hello, Thank you for your inquiry. You can add additional wireless radiant switches to the WNREZK15WH Easy kit without a gateway. Please email Pass & Seymour Technical Support to request the installation instructions. Pass & Seymour Technical Support - tech.support@legrand.us Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2024-03-28
  • y_2025, m_10, d_12, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_WNREZK15WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT

You may also like...