text.skipToContent text.skipToNavigation

radiant® Smart Switch with Zigbee 3.0, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Elevate every experience with Smart Hospitality Solutions by Legrand. Usable on its own or combined with Legrand's complete Smart Hospitality offering, this Smart Switch lets you select custom settings behind-the-scenes to automate and adjust a room's lighting, enhancing the guest experience while also helping you manage energy and cost. As part of Legrand’s collections of designer switches and outlets, the Smart Switch with Zigbee 3.0 pairs its advanced functionality with exceptional style, to further set your brand apart. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Automatically turn lights on or off, perfect for enhancing guest comfort and managing energy usage.
  • Pair with Smart Motion or Door Sensors with Zigbee 3.0 to create scenes based on occupancy levels.
  • Integrate with the Smart Thermostat with Zigbee 3.0 Hub and other devices for a complete Smart Hospitality Solution.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • Supports multiple load types such as LED, incandescent, electronic, inductive and 1/2 HP motors
  • Compatible with Zigbee 3.0, and the older Zigbee 1.2HA standard. Also IEEE 802.15.4 compliant.
  • Replaces any standard switch with ease. (Neutral wire required.)
  • Uses a paddle switch for smoother control with a low-profile aesthetic.
  • Complete the look with a sleek, screwless wall plate from the radiant® Collection.

Specifications

General Info
Color White
Finish Matte
Application Sector Hospitality
Product Line Pass & Seymour
Country Of Origin China
Features Smart Lighting, Wireless
Number of Switches 1
Switch Type Paddle
Warranty Type 2-Year Limited Warranty
UPC Number 785007270778
Works With Zigbee
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E350248
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Bulb Compatibility Halogen, Incandescent, LED
Indoor/Outdoor Indoor
Mounting Type Box
Number of Gangs 1
Number of Poles Multi-Location, Single Pole
Wattage 1800 W
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

OK it is Zigbee. Great! Now, is it an endpoint or a router? Pretty basic info your marketing people missed.

Asked by: Dan
Thank you for your inquiry. The WZ3RL10WH is a router; however, it is not designed for residential applications. For residential applications, we recommend WNRL10WH. The WNRL10WH would be a device within the ZigBee network established by the required Netatmo Gateway, such as the WNRH2WH. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Pass & Seymour Technical Support
Date published: 2024-12-17

Can they be set to not cut the power? I would like to use them on a circuit with Wi-Fi bulbs and control the bulbs with the switch via home assistant. So I need the switch to not cut power and only transmit the button press.

Asked by: Stevo An
Hello Stevo, currently that application isn't supported. If you have other questions or would like to discuss your application in detail, please contact our Technical Support team at 844-957-3783
Answered by: Wiremold Tech Support
Date published: 2023-07-06

Will these ever be offered in Dark Bronze?

Asked by: Semperverus
It may eventually be offered in the metallic colors but nothing is scheduled for the near future.
Answered by: Legrand Technical Support
Date published: 2022-06-03
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_WZ3RL10WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT