text.skipToContent text.skipToNavigation

Discontinued - 1-Gang, 4-Port Wall Plate, Black

WP3404BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Legrand Wall Plate is an economy wall plate for the cost conscious homeowner. It is available in white, almond and ivory and mounts in an Legrand Installation Brackets or low voltage mud rings.

Color Black
Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Economy wall plate for the cost conscious homeowner

Specifications

General Info
Color Black
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Construction Molded Plastic
Standard ANSI/UL 1863, cULus, RoHS
UPC Number 804428025733
Technical Information
Cutout 4 Keystone
Number of Gangs 1
Orientation Vertical
Thickness 0.1 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do the keystones snap directly into this wallplate? Need to mount two hdmi and two cat6 connectors in LeGrand ON-Q ENP0905.

Asked by: Eweneek1
  • y_2025, m_7, d_18, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_WP3404BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT