
Molded of rugged, practically indestructible self-extinguishing nylon. Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Type | Wall Plate | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Wall Plate Type | Duplex Receptacle | ||
Warranty Type | Limited Lifetime Warranty | ||
Standard | CSA, UL514 | ||
UPC Number | 785007043556 |
Dimensions
Product Depth US | 0.25 in | ||
Product Height US | 4.6875 in | ||
Product Width US | 2.9375 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Cutout | Receptacle | ||
Indoor/Outdoor | Indoor | ||
Orientation | Horizontal | ||
Thickness | 0.07 in |
Resources
Cutsheet
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1