
Replaced by WP3401WH25
The Legrand Wall Plate is an economy wall plate for the cost conscious homeowner. It is available in white, almond and ivory and mounts in an Legrand Installation Brackets or low voltage mud rings.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | Taiwan, Province Of China | ||
Replaced by Part Number | WP3401WH25 | ||
Construction | Molded Plastic | ||
Standard | ANSI/UL 1863, cULus, RoHS | ||
UPC Number | 804428037804 |
Technical Information
Cutout | 1x Keystone | ||
Number of Gangs | 1 | ||
Orientation | Vertical | ||
Thickness | 0.1 in |
Resources
Product Image
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the wp3401-xx ---- accept wp3476-xx connectors?
That wallplate accepts all OnQ keystones.
Date published: 2025-01-02
What is the length and width of the plate?
The wallplate dimensions are:
W 2.9375"
L 4.6875".
Date published: 2025-01-02
Are these gloss white or matte?
Can you order custom colors? Gun metal Grey?
Bazaarvoice SAP Hybris Integration Version 2.8.1