text.skipToContent text.skipToNavigation

Mighty Mac™ WSP Series 1-Gang 10-Ga Steel Wall Plate, Blank, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

One piece, heavy steel wall plates offered in 10 and 14 gauge. Ideal solution for behavioral health facilities as well as correctional facilities. The ligature-resistant construction coupled with painted cold rolled steel or brushed stainless options provides a unique blend of features when security and safety are key priorities. Traditional mounting is also available with backplate as well as pour-in-place concrete solutions.

Color White
Compatibility Surface Mount
Number of Gangs 1 Gang
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Robust design available in 10 & 14 gauge painted cold roll steel (White or Ivory) as well as 14 gauge painted Stainless Steel and Brushed Stainless Steel
  • Versatile product available in 1-3 gangs and a wide range of device openings including blank, duplex, decorator, round opening and a toggle
  • Wall plate mounting with two solutions for installation with an 11 gauge galvanized steel plate. Pick between a surface-mounted solution or a pour-in-place on a junction box
  • Back plate-mounted ground wire lead to ensure a proper code compliant solution to UL
  • Industry-leading combinations to meet customers' everyday needs
  • Complies with NY Behavioral Health standards
  • For recessed mount or pour-in-place junction boxes
  • Ligature-resistant construction

Specifications

General Info
Color White
Finish Painted
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin United States
Wall Plate Type Blank
Warranty Type 1-Year
Dimensions
Product Depth US 0.5 in
Product Height US 5.5 in
Product Length US 3.74 in
Product Width US 0.5 in
Product Weight US 1.349 lb
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;