text.skipToContent text.skipToNavigation

Mighty Mac™ WPP Series 1-Gang 14-Ga Stainless Steel Wall Plate, Round

WPP61N911PS Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

One piece, heavy steel wall plates offered in 10 and 14 gauge. Ideal solution for behavioral health facilities as well as correctional facilities. The ligature-resistant construction coupled with painted cold rolled steel or brushed stainless options provides a unique blend of features when security and safety are key priorities. Traditional mounting is also available with backplate as well as pour-in-place concrete solutions.

Color Brushed Stainless Steel
Compatibility Pour in Place
Number of Gangs 1 Gang
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Robust design available in 10 & 14 gauge painted cold roll steel (White or Ivory) as well as 14 gauge painted Stainless Steel and Brushed Stainless Steel
  • Versatile product available in 1-3 gangs and a wide range of device openings including blank, duplex, decorator, round opening and a toggle
  • Wall plate mounting with two solutions for installation with an 11 gauge galvanized steel plate. Pick between a surface-mounted solution or a pour-in-place on a junction box
  • Back plate-mounted ground wire lead to ensure a proper code compliant solution to UL
  • Industry-leading combinations to meet customers' everyday needs
  • Complies with NY Behavioral Health standards
  • For recessed mount or pour-in-place junction boxes
  • Ligature-resistant construction

Specifications

General Info
Color Brushed Stainless Steel
Finish Brushed
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin United States
Wall Plate Type Round
Warranty Type 1-Year
Dimensions
Product Depth US 0.5 in
Product Height US 5.5 in
Product Length US 3.74 in
Product Width US 0.5 in
Product Weight US 1.366 lb
Circular Outlet Diameter 1.5938 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;