text.skipToContent text.skipToNavigation

TRADEMASTER WP 1G 1 DUPLEX BK

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Molded of rugged, practically indestructible self-extinguishing nylon. Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in 'TP' series, extra 3/16 inch width and height than Standard size plates and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.
  • Nominal thickness, .070 inch.

Specifications

General Info
Color Black
Type Wall Plate
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Wall Plate Type Duplex Receptacle
Warranty Type Limited Lifetime Warranty
Standard CSA, UL514
UPC Number 785007304640
Dimensions
Product Depth US 0.25 in
Product Height US 4.6875 in
Product Width US 2.9375 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Cutout Receptacle
Indoor/Outdoor Indoor
Number of Gangs 1
Orientation Vertical
Thickness 0.07 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;