text.skipToContent text.skipToNavigation

Light Duty, Standard Length, Flexible Eye

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Light Duty, Standard Length, Flexible Eye. Cable Diameter - 2.000-2.490-inch, Mesh Length - 26-inch, Break Strength - 10,000 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Light-Duty grips are the most economical pulling grips for many applications, such as industrial plant wiring, and rewiring, and underground electrical pulls.
  • Mesh Length: 26

Specifications

General Info
Type Pulling Grip
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Various Types of Pulling, Support and Strain Relief Grips
Standard UL/CSA Approval (consult factory)
UPC Number 785007993110
Dimensions
Cable Diameter Range 2.00-2.50 in
Mesh Length 24 in
Technical Information
Approximate Break Strength 11200 lb
Eye Style Flexible
Capacity Various Cable Diameter Ranges
Indoor/Outdoor Both
Maximum Cable Range 2 in
Minimum Cable Range 2.49 in
Mounting Consult the Factory for Mounting Recommendations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;