text.skipToContent text.skipToNavigation

Strain Relief Deluxe Cord Grips, 2-1/2-in NPT, Straight Male

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cord Grip Male Straight, 2-1/2-inch NPT, 1.687-inch-1.812-inch
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Deluxe cord grips are woven of stainless steel mesh with an aluminum body for corrosion resistance.
  • They are offered in single/double weave construction to help absorb direct pull, to resist flexing and binding, and to eliminate strain.
  • They are recommended for indoor or outdoor use where subjected to moisture in the wiring of pendant stations, processing equipment, hand tools, and extension cord sets.
  • Deluxe grips are suitable for use in hazardous locations per Class I, Div. 2: Class II, Div. 1 & 2: and Class III, Div. 1 & 2.

Specifications

General Info
Type Cord Grip
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Various Types of Pulling, Support and Strain Relief Grips
Standard UL/CSA Approval (consult factory)
UPC Number 785007185607
Dimensions
Cable Diameter Range 1.687-1.812 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus Listed  Yes
Technical Information
Grip Angle Straight
Grip Fitting Male
NPT Thread Size 2-1/2 in
Capacity Various Cable Diameter Ranges
Indoor/Outdoor Both
Maximum Cable Range 1.687 in
Minimum Cable Range 1.812 in
Mounting Consult the Factory for Mounting Recommendations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;