text.skipToContent text.skipToNavigation

Flexcor® Support Grips Service and Bus Drop, Locking Bale, Cable Diameter 0.30 - 0.43 in.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

FCSD30LB: Service Drop, Closed Mesh, Locking Bale, Cable Diameter 0.30 - 0.43 inches, Bale Length 11-in, Mesh Length 5-in, Break Strength 500 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Service drop grips provide support for utility distribution lines from service pole to building or from pole to pole.
  • They can also be used for cable TV and fiber optic cable support.
  • They are offered with either the single eye or locking bale attachment.
  • Support grips are woven of corrosion-resistant tinned-stainless steel wire.
  • Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
  • Bale Length: 11: Mesh Length: 5

Specifications

General Info
Type Support Grip
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Support and Strain Relief Grips, Various Types of Pulling
Standard UL/CSA Approval (consult factory)
UPC Number 785007131659
Dimensions
Cable Diameter Range 0.300-0.430 in
Mesh Length 4.5 in
Technical Information
Approximate Break Strength 1100 lb
Eye Style Locking Bale
Capacity Various Cable Diameter Ranges
Indoor/Outdoor Both
Maximum Cable Range 0.3 in
Minimum Cable Range 0.43 in
Mounting Consult the Factory for Mounting Recommendations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;