text.skipToContent text.skipToNavigation

SINGLE GANG BOX EXTENDER

EXT1
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color None
Application Sector None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1/4" thick.
  • Stackable for any depth.
  • Can be modified to accommodate three- or four-gang applications.

Specifications

General Info
Product Line On-Q
Country Of Origin United States

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the Pass and Seymour EXT1 fire rated?

Asked by: Jerry Donovan
Hello, The EXT1 does not have a fire rating. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2023-09-06
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_EXT1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT