text.skipToContent text.skipToNavigation

Networked Level 2 Commercial EV Charger, 48A

LNA-EVC1-48-SV1 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand’s Level 2 Networked EV Charger provides facility managers and owners the ability to offer convenient access to electric vehicle charging for employees and tenants. The networked charger comes preconfigured with the AmpUp Charging Solution, allowing for faster commissioning and setup. The charger is available in a single 48A unit and can be either wall-mounted or pedestal-mounted for installation flexibility.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Power Output: Variable 16A - 48A power output provides fast Level 2 charging, 30% faster than 32A chargers
  • Networked Charger: Cellular 4G connectivity provides access control and remote monitoring of chargers
  • Flexible Installation: Wall-mount or pedestal-mount options available
  • SAE J1772 Connector: North American standard charging connector for electric vehicles with an 18-foot cord for greater reach in parking spaces
  • OCPP 1.6-J Compliant: Compatible with the Open Charge Point Protocol 1.6-J (preconfigured for AmpUp).
  • Estimated Range Per Hour: Up to 46 miles (48A, 11.5kW)
  • LED Indicator: Integrated LED light indicates charge status of vehicle – charging, fully charged or if there is a charging issue.
  • UL Listed Pedestal: cETLus Listed to UL2594 and CSA C22.2 No. 280 Electrical Vehicle Supply Equipment.
  • ENERGY STAR Certified: Save energy, money, and qualify for incentive programs.
  • Incentive Ready: Approved on several utility and government programs.
  • Factory-Configured with AmpUp: Each EV Charger comes with the AmpUp Charging Solution already installed, allowing for faster installation of chargers and additional control and monitoring of units

Specifications

General Info
Color Silver
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776198577
Dimensions
Product Height US 3.9 in
Product Length US 14.2 in
Product Width US 9.8 in
Product Weight US 1.06 lb
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 48 A
Connection Cellular 4G
Cord Length 18 ft
Environmental Conditions Operating temperature is -22°F to 122°F (6°C to 50°C)
Frequency Range 50-60 Hz
Indoor/Outdoor Outdoor
Maximum Wattage 11.5 kW
Operating Temperature -22°-122°F
Operating Temperature Max 122 °F
Operating Temperature Min -22 °F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Im looking at 3 dual port chargers at a hotel in CO who is the sales rep in my area Denver?

Asked by: kirk
To locate distributors in your area, please follow the link below, choose DISTRIBUTOR from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME. If your location is not automatically displayed in the search field, enter your zip code and click on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you. https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001
Answered by: Wiremold Tech Support
Date published: 2024-07-30

I’m looking to put 1 charger in a apartment building I would like a price list 

Asked by: Anonymous
Hello, Please call us direct for information on pricing. We can be reached at 1-844-957-3783. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-07-30

Can you email a pricing sheet for the chargers or provide sales contact info? We are exploring options for commercial applications in Syracuse, NY

Asked by: Anna
Hi, The rep agency for your area is Osterman Fox and Associates. They can be reached at 315-437-7750. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-07-30

Are these for making a business from? Can you make these into a money making business in tandem.

Asked by: Dennis Huff
Hello, The EV Charger is intended for existing commercial locations. Building owners or facility managers are required to have a subscription with AmpUp in order for the EV charger to function appropriately. The subscription includes activation of the included SIM card for network connectivity and access to the smart capabilities of the charger. AmpUp offers tiered services which allow for adding user fees. Thank you
Answered by: Wiremold Tech Support
Date published: 2025-01-01
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_LNA-EVC1-48-SV1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT