
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | Taiwan, Province Of China | ||
Construction | Molded Plastic | ||
Wall Plate Size | Oversized | ||
Wall Plate Type | Keystone |
Technical Information
Cutout | Blank | ||
Number of Gangs | 1 | ||
Orientation | Vertical | ||
Thickness | 0.1 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What are the actual Height and Width dimensions for the oversize? 1 Gang does not provide enough information.
4.866" x 3.114"
Date published: 2023-09-19
Bazaarvoice SAP Hybris Integration Version 2.8.1