
1-Gang Pre-configured Wall Plate with Two RJ11 Telephone Jacks, Light Almond
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Light Almond | ||
Application Sector | Commercial, Residential | ||
Product Line | On-Q | ||
Country Of Origin | Mexico | ||
Wall Plate Size | Standard Size | ||
Wall Plate Type | Preconfigured |
Technical Information
Orientation | Vertical | ||
Thickness | 0.5 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you have this for RJ25?
For RJ25 you can use the WP3402WH wallplate and (2) WP3425WH phone jacks.
https://www.legrand.us/search.aspx?q=wp3402wh
https://www.legrand.us/search.aspx?q=wp3425wh
Date published: 2020-03-20
Bazaarvoice SAP Hybris Integration Version 2.8.1