text.skipToContent text.skipToNavigation

Discontinued - NO SUB

KTPDL4I On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


4-Port Keystone Wall Plate with Label
Color
Number of Gangs
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 4-Port Keystone Wall Plate with Label

Specifications

General Info
Product Line On-Q
Color Ivory
UPC Number 785007046960
Country Of Origin Taiwan, Province Of China
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are these faceplates compatible with Panduite jacks?

Asked by: AnthonyO.
They may fit, but we did not design our wall plates with anything in mind but our own line of keystone inserts. Some of Panduit's modules are similar to keystones, while other are proprietary.
Answered by: Wiremold Tech Support
Date published: 2022-04-29

What is the model of the CAT6 data jack to go in a WP3402GY plate?

Asked by: Yandas
The Cat6 jack model number in Gray is WP3460GY
Answered by: Legrand Technical Support
Date published: 2020-10-12
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_KTPDL4I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 77ms
  • QUESTIONS, PRODUCT