
1-Gang 302/304 Stainless Steel Wall Plate, Pad Printed "Oil Burner, On/Off" with Toggle Opening, Painted Red
SS1OBRED
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-Gang toggle. Smooth 302/304 Stainless Steel Painted with Fill.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Type 302/304 Stainless Steel, non-magnetic: .032''' nominal thickness.
- Brushed finish.
- This alloy contains 18% chromium and 8% nickel for superior resistance to corrosion.
- Recommended for use in food processing plants, dairies, chemical plants, and other industrial, institutional, and commercial applications where corrosive atmospheres exist.
- Standard, Jumbo, and Tandem plates available, as well as special Panel plates up to 5-gangs high and 10-gangs wide.
- Packaged in protective film, with finish-matching screws.
- Variety of special plated finishes.
- Paintable to match plastic plates.
- Can be silk-screened or engraved, and custom punched with over 300 opening styles.
Specifications
General Info
Color | Red | ||
Type | Wall Plate | ||
Finish | Metallic | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Features | Pad Printed | ||
Wall Plate Size | Standard Size | ||
Wall Plate Type | Toggle Switch | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | CSA | ||
UPC Number | 785007136883 |
Dimensions
Product Depth US | 0.2 in | ||
Product Height US | 4.5 in | ||
Product Width US | 2.75 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Strap Mounted | ||
Number of Gangs | 1 | ||
Orientation | Vertical | ||
Thickness | 0.032 in |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTL885TRWCC6 | radiant Collection
Add a little light where you need it, with this combination outlet and night light.
$27.50
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP26L | Pass and Seymour
Dustproof Locking Stainless Steel Cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
GB2X12TGB | Ortronics
Telecommunications Ground Bar, 12W x 2'' H with 6 5/16'' hole sets &- 3 7/16'' hole sets.''