text.skipToContent text.skipToNavigation

3.75-in Round Old Work Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Round Old Work Box with Swing brackets for mounting that adjust from 1 1/4 to 1/8. Four Auto/Clamps and Grounding Lug. Includes device mounting holes. 50 pack
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Box designed so mounting strap of the device, with plaster ears removed, fits flush, allowing use of standard depth wall plate without unsightly gap between plate and wall surface.
  • Swing out wing brackets permit installation of box in wall with 1 1/4 inch thick wallboard down to 1/8 inch thick paneling.
  • New longer swing brackets have greater reach to clamp onto oversize cutouts.
  • Made of high impact thermoplastic.
  • Combination slotted/Phillips head swing bracket screws.
  • Include exclusive Auto/Clamp feature.
  • Suitable for in-wall use.
  • Suitable for in-ceiling use for supporting weights up to up to 6 lbs..
  • Includes device mounting holes.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Black
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Standard UL listed
UPC Number 785007206852
Dimensions
Product Height US 7.125 in
Product Volume US 0.216 cu in
Product Length US 4.375 in
Product Width US 1.7 in
Product Weight US 52.992 lb
Cubic Capacity 18 in³
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;