text.skipToContent text.skipToNavigation

Digital PIR Ceiling Mount sensor, Extended Range

LMPC-100 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMPC-100 low profile Digital PIR Ceiling Mount Occupancy Sensor uses passive infrared (PIR) technology and one of three lenses to detect occupancy in different types of spaces for energy-efficient control of lighting and plug loads. It is a digital sensor, and is part of a Wattstopper Digital Lighting Management (DLM) system.

BAA No
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Passive infrared sensor with a choice of three 360° coverage patterns
  • Extended height lens option for mounting heights up to 40’
  • Quick access to Push n’ Learn for system personalization
  • Digital sensor with LCD display and programming pushbuttons behind snap-off cover
  • IR transceiver for wireless configuration and remote control
  • Low profile design for architectural appeal

Specifications

General Info
Color White
Product Series LMPC-100
Type Sensor
Finish Matte
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Features Adjustable Time Delay, Indicator Lights, Load Controller Required, Sensitivity Adjustment
Included Spring Clips
Installation Location Ceiling
Warranty Type 5-Year
Standard UL, cUL, FCC part 15, RoHS, PEP
UPC Number 754182926299
Dimensions
Product Depth US 2.2 in
Product Height US 4.5 in
Product Volume US 44.4 cu in
Product Width US 4.5 in
Product Weight US 0.3 lb
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 7 mA
Number of Rockers 0
On Function Auto On
Topology Free Topology
Wire Connection Type RJ-45
Compatibility DLM Wired, Infrared Wireless
Has Battery No
Indicator PIR Detection LED
Indoor/Outdoor Indoor
Input Voltage 24 VDC
Lens Type Extended Range
Mounting Type 4 in Octagonal J-Box, Ceiling Tile, Surface
Number of Buttons 0
Timer Type Digital
Timer Duration 1-30 Minutes
Operating Temperature 0°-55°C, 32°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Sensing Range 31.6 ft diameter
Sensor Type Occupancy
Sensor Technology Passive Infrared (PIR)
Sensor Coverage Pattern 360 °
Sensor Mounting Height 10 ft
Storage Temperature 23° - 176° F, -5° - 80° C
Engraving Type Blank

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is it possible to program this occupancy sensor to dim lights to 50% instead of turn off when a space is unoccupied?

Asked by: chris
Yes, the LMPC-100 can be configured to dim lights to 50% instead of turning them off when the space is unoccupied by utilizing the “Partial Off” feature. This setting can be adjusted using either the LMCT-100-2 DLM wireless configuration tool or a laptop equipped with the LMCI-100 USB dongle and LMCS (DLM Configuration Software). By enabling and setting the Partial Off level to 50%, the associated load will dim to that level rather than turning off entirely upon vacancy.
Answered by: Tier 1 Tech Support
Date published: 2025-05-15

Does the sensor automatically reach 40’ or is there a feactory setting?

Asked by: Anonymous
The DLM PIR Ceiling Mount Sensor (LMPC-100-5) by Wattstopper is designed to automatically achieve its maximum coverage distance of up to 40 feet, thanks to its precision-engineered Fresnel lens. This lens optimizes the sensor's ability to detect motion across wide areas without requiring manual adjustments or factory settings changes. Once installed, the sensor operates at its full range by default, ensuring consistent performance in detecting occupancy within its specified coverage area.
Answered by: Tier 1 Tech Support
Date published: 2025-02-03

Can you put the lmpc100 into auto ON when you have a switch installed. 

Asked by: Pete
Yes, you can enable the auto on feature for the motion sensor and have a switch installed as an over-ride. Please reach out to our tech. support team for further assistance is required. Legrand Technical Support: Phone: 1 800-879-8585, Option 3 then Option 1 Mon - Fri: 7am - 7pm CST (excluding holidays)
Answered by: Tier 1 Tech Support
Date published: 2023-08-02

Is it possible to disable the auto-off function so that the lights do not turn off when someone is working at their desk? Or do I need to modify another setting to keep the lights on when the room is occupied without much movement?

Asked by: Asbury
You can disable the sensor by setting the time to override. This will allow the lighting to work with the switch only. In the DLM system there are ways to schedule a device to not turn off during normal hours and then to operate with motion after hours but this will require other devices. Please contact Wattstopper Technical Support @ 800-879-8585 for more information.
Answered by: Tier 1 Tech Support
Date published: 2024-10-25
  • y_2025, m_8, d_14, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_LMPC-100, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT