
Digital PIR Ceiling Mount Sensor, USA, Extended Range
LMPC-100-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMPC-100 low profile Digital PIR Ceiling Mount Occupancy Sensor uses passive infrared (PIR) technology and one of three lenses to detect occupancy in different types of spaces for energy-efficient control of lighting and plug loads. It is a digital sensor, and is part of a Wattstopper Digital Lighting Management (DLM) system.
BAA
Yes
- No
- Yes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Passive infrared sensor with a choice of three 360° coverage patterns
- Extended height lens option for mounting heights up to 40’
- Quick access to Push n’ Learn for system personalization
- Digital sensor with LCD display and programming pushbuttons behind snap-off cover
- IR transceiver for wireless configuration and remote control
- Low profile design for architectural appeal
Specifications
General Info
Color | White | ||
Product Series | LMPC-100 | ||
Type | Sensor | ||
Finish | Matte | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | United States | ||
Features | Adjustable Time Delay, Indicator Lights, Load Controller Required, Sensitivity Adjustment | ||
Included | Spring Clips | ||
Installation Location | Ceiling | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL, FCC part 15, RoHS, PEP, BAA, TAA | ||
UPC Number | 754182927616 |
Dimensions
Product Depth US | 2.2 in | ||
Product Height US | 4.5 in | ||
Product Volume US | 44.4 cu in | ||
Product Width US | 4.5 in | ||
Product Weight US | 0.3 lb |
Additional Information
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Current Draw | 7 mA | ||
Number of Rockers | 0 | ||
On Function | Auto On | ||
Topology | Free Topology | ||
Wire Connection Type | RJ-45 | ||
Compatibility | DLM Wired, Infrared Wireless | ||
Has Battery | No | ||
Indicator | PIR Detection LED | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 24 VDC | ||
Lens Type | Extended Range | ||
Mounting Type | 4 in Octagonal J-Box, Ceiling Tile, Surface | ||
Number of Buttons | 0 | ||
Timer Type | Digital | ||
Timer Duration | 1-30 Minutes | ||
Operating Temperature | 0°-55°C, 32°-131°F | ||
Operating Temperature Max | 131 °F | ||
Operating Temperature Min | 32 °F | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Sensing Range | 31.6 ft diameter | ||
Sensor Type | Occupancy | ||
Sensor Technology | Passive Infrared (PIR) | ||
Sensor Coverage Pattern | 360 ° | ||
Sensor Mounting Height | 10 ft | ||
Storage Temperature | 23° - 176° F, -5° - 80° C | ||
Engraving Type | Blank |
Resources
Cutsheet
Installation Instructions
CAD Drawings
90-521 - LMPC-100 Dimension and Mounting
dwg
90-521 - LMPC-100 Dimension and Mounting
pdf
90-521 - LMPC-100 Dimension and Mounting
dxf
90-521 - LMPC-100 Dimension and Mounting
png
LMPC-100 Symbol
dxf
LMPC-100 Symbol
png
LMPC-100 Symbol
dwg
LMPC-100-1 Symbol
dxf
LMPC-100-1 Symbol
dwg
LMPC-100-1 Symbol
png
LMPC-100-1cp - LMPC-100-1 Coverage Pattern
dwg
LMPC-100-1cp - LMPC-100-1 Coverage Pattern
dxf
LMPC-100-1cp - LMPC-100-1 Coverage Pattern
png
LMPC-100cp - LMPC-100 Coverage Pattern
png
LMPC-100cp - LMPC-100 Coverage Pattern
dxf
LMPC-100cp - LMPC-100 Coverage Pattern
dwg
View More
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is it possible to program this occupancy sensor to dim lights to 50% instead of turn off when a space is unoccupied?
Yes, the LMPC-100 can be configured to dim lights to 50% instead of turning them off when the space is unoccupied by utilizing the “Partial Off” feature. This setting can be adjusted using either the LMCT-100-2 DLM wireless configuration tool or a laptop equipped with the LMCI-100 USB dongle and LMCS (DLM Configuration Software). By enabling and setting the Partial Off level to 50%, the associated load will dim to that level rather than turning off entirely upon vacancy.
Date published: 2025-05-15
Does the sensor automatically reach 40’ or is there a feactory setting?
The DLM PIR Ceiling Mount Sensor (LMPC-100-5) by Wattstopper is designed to automatically achieve its maximum coverage distance of up to 40 feet, thanks to its precision-engineered Fresnel lens. This lens optimizes the sensor's ability to detect motion across wide areas without requiring manual adjustments or factory settings changes. Once installed, the sensor operates at its full range by default, ensuring consistent performance in detecting occupancy within its specified coverage area.
Date published: 2025-02-03
Can you put the lmpc100 into auto ON when you have a switch installed.
Yes, you can enable the auto on feature for the motion sensor and have a switch installed as an over-ride.
Please reach out to our tech. support team for further assistance is required.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2023-08-02
Is it possible to disable the auto-off function so that the lights do not turn off when someone is working at their desk? Or do I need to modify another setting to keep the lights on when the room is occupied without much movement?
You can disable the sensor by setting the time to override. This will allow the lighting to work with the switch only. In the DLM system there are ways to schedule a device to not turn off during normal hours and then to operate with motion after hours but this will require other devices. Please contact Wattstopper Technical Support @ 800-879-8585 for more information.
Date published: 2024-10-25
Bazaarvoice SAP Hybris Integration Version 2.8.1