text.skipToContent text.skipToNavigation

Combination Openings, 1 Toggle Switch and 1 Duplex Receptacle, Two Gang, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Discontinued | No Sub
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Wall Plate Type Combination, Dimmer/Switch, Outlet
Application Sector Residential/Commercial
Standard CSA, UL514
Dimensions
Product Width US 4.93 in
Product Depth US 0.2 in
Product Height US 4.87 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
Technical Information
Cutout Toggle and Receptacle
Thickness 0.07 in
Number of Gangs 2
Mounting Type Exposed Screws

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;